These cylinders are an ideal choice for a host of applications in a broad range of industries. Dimensionally interchangeable with leading cylinder manufacturers, the NITRA A-Series is perfect for replacement applications as well as new designs. There's no maintenance required with these non-repairable cylinders, just millions of trouble-free cycles. High quality is assured with made in North America construction.
The NITRA Pneumatics A-Series non-repairable stainless steel round body cylinders include bore sizes from 7/16" to 2" and stroke lengths from 1/2" to 18" to meet a broad range of applications. Air pneumatic cylinders are also sometimes referred to as pneumatic actuators.
The NITRA Pneumatics C-Series compact stainless steel round body cylinders include bore sizes from 9/16" to 3" and stroke lengths from 1/4" to 4" to meet a broad range of compact air cylinder applications where space is a concern. These small cylinders are also sometimes referred to as mini cylinders, mini actuators, flat cylinders or pancake cylinders.
NITRA C-series compact pneumatic air cylinders start at $37.00
This series of heavy duty NFPA cylinders includes bore sizes from 1-1/2" to 4" and stroke lengths from 1" to 32" that meet applications where abusive conditions are a concern. All NITRA pneumatic cylinders are in stock for fast shipping, have a 2-year warranty and are made in the USA.
NITRA pneumatic guided actuator with dual guide rods, bronze bushings, extruded aluminum housing and switch mounting tracks.
The NITRA Pneumatics F-Series non-repairable stainless steel round body cylinders includes bore sizes from 3/4" to 2" and stroke lengths from 1/2" to 18" to meet a broad range of applications.
NITRA all stainless steel cylinders (F-series) start at $69.00
ISO 15552 Cylinders are very similar in design to NFPA cylinders (US version). They include magnetic material on the piston for sensing position and adjustable cushions on each end of stroke.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings