Made for Motion


The LS Electric XGB series controller is a motion control powerhouse. This PLC provides numerous motion control capabilities using the integrated 2- or 6-axis pulse/direction motion inputs/outputs (up to 200kHz) on select CPU modules, plus up to 4 channels of high-speed inputs at up to 500kHz on each high-speed counter module. If that's not enough, easily add up to 16 additional axes of motion control utilizing low-cost EtherCAT modules. With LS XGB PLC's advanced motion you get:

  • 400 moves per axis
  • Various single-axis operations: position control, speed control, feed control, multi-axis simultaneous start, and point operation
  • Various multi-axis operations: circular arc interpolation, linear interpolation, helical interpolation, ellipse interpolation
  • Switching control during operation: position/speed control switching, speed/position control switching, position/torque control switching
  • CAM control: 8 types
  • Seven homing methods: in positioning control, use homing method supported by each servo driver (17 types); set the origin of machine without homing by setting the floating origin
  • Acceleration/deceleration methods: trapezoid or s-type
  • High-speed start process: 1ms (1~2 axes), 2ms (3~5 axes), 3ms (6 axes); no delay time between axes in simultaneous start and interpolation start

The Complete Package


LS Electric has several other motion control products that work together seamlessly to provide accurate positioning and precision movements. Build a complete LS Electric motion control solution using LS XGB PLCs, servo drives, and low-inertia AC brushless servo motors perfect for pick-and-place systems, flying cutoffs, rotary tables, or any other motion control application. Click the video to see more.

For even more EtherCAT powered motion control, check out the LS XMC motion controller


Info/Resources


Use the links below to learn more about the motion-centric LS XGB PLC, take the software for a test drive, or peruse our FREE PLC training that covers PLC basics and LS PLC functionality.

Additional Controller Options


We also have several other highly-capable controllers that offer many capabilities, including motion control. Although not as motion-focused as the LS XGB series, these controllers may still offer the exact control you're looking for.

High-Performance Control

Equipped to tackle the most demanding projects

BRX PLCs are also a leader in advanced motion control with embedded and expandable high-speed I/O and powerful motion-specific instructions that can tackle even the most complex, coordinated motion applications.

Advanced All-Purpose Control

Extreme versatility for the widest range of applications

For basic motion control, simply add as many high-speed I/O modules to your Productivity PLC as you need. If you need more complex coordinated motion, the PS-AMC motion controller and the Productivity CPU are a dynamite combination.

Simple Control

High value for small systems

Controlling a small system and need something a little less expansive? The CLICK PLUS PLC family is your answer. CLICK PLUS PLCs offer up to 3 axes of motion control with FREE easy-to-use software, all for an amazing price!