Process Power
The Do-more! BRX PLC is a powerful controller with many tools for a number of industries, and for process control applications, BRX has some pretty outstanding options. For one, BRX PLCs offer high-performance analog I/O cards capable of 1.2 ms update times for all input channels and 1ms for all output channels. These fast analog I/O modules are ideal for timing-critical systems like winding applications.
BRX also has universal analog and temperature modules that are extremely versatile. 24-bit universal temperature modules allow each input channel to be independently configured to accept temperature readings from a thermocouple, RTD, thermistor, or a millivolt signal. BRX universal analog modules accept all standard analog signals. Read and/or write 0-5VDC, 0-10VDC, +-10VDC, +- 5VDC, 0-20mA, or 4-20mA all from the same analog module.
When it comes to PID programming, BRX PLCs provide virtually unlimited modular, interchangeable, independent, and run-time configurable control loops. When you're ready to tune the loops, Do-more Designer has many tools like PID Overview and PID View with Auto-tune that you can use to quickly get your process tuned and operating properly.
Do Much More With BRX
When it comes to process control, BRX PLCs have you covered. Check out the video below to see more on the tools and features BRX controllers provide for these all-important applications.
Info/Resources
Use the links below to learn more about the versatile BRX PLCs, take the software for a test drive, or peruse our FREE PLC training that covers PLC basics and BRX PLC functionality.
Additional Controller Options
We also have several other controllers that offer many capabilities, including those imperative to process control. Each controller family has their own strengths but depending on the application, they can provide an affordable, reliable control solution.
Advanced All-Purpose Control
Extreme versatility for the widest range of applications
Productivity PLCs are a good choice for process control, with patented OLED displays on select analog modules for realtime, no-meter-required measurements, a vast amount of PID control loops, and easy fill-in-the-blank style PID instructions.
Made for Motion
Advanced motion-centric controller
Use the LS XGB PLC and analog modules to control up to 16 PID loops in your facility. LS XG5000 software provides an easy auto-tune function, cascading control with a master loop and slave loop, pause capability, and helpful trending for PID values.
Simple Control
High value for small systems
CLICK PLUS CPUs starting at $97.00
For simplicity, the CLICK PLC family's streamlined PID control can't be beat. It includes only the features that most users need and takes a more visual approach with easy-to-follow steps to set your parameters quickly. With the ability to configure up to 8 PID control loops, CLICK provides the most affordable PID control available.