Simple and Highly Capable


CLICK and CLICK PLUS PLCs are extremely affordable, simple, and capable of handling a variety of control applications. They are especially useful with pneumatic systems, where complex control logic and major control costs are not warranted. For small pneumatic systems, a single CLICK/CLICK PLUS CPU with installed I/O may suffice or expand as needed with a multitude of analog and discrete I/O modules. With several modern communication options and of course FREE easy-to-use programming software, the CLICK PLC family is a great choice for pneumatic systems.


Application Story


See how Ridgeline Machine Design solved their pneumatic control needs by incorporating a low-cost CLICK PLC into their custom pneumatic traymaker.


Info/Resources


Use the links below to learn more about the popular CLICK PLC family, take the software for a test drive, or peruse our FREE PLC training that covers PLC basics and CLICK PLC functionality.

Additional Controller Options


If you need more advanced control than what the CLICK PLC family offers, we have several other affordable controller options to choose from:

Advanced All-Purpose Control

Extreme versatility for the widest range of applications

For large systems with tons of I/O or for the added versatility of tagname-based software and scalable hardware, check out the Productivity PLC family.

High-Performance Control

Equipped to tackle the most demanding projects

The BRX PLC family has one of the most robust instruction sets in the market and many other advanced features that allow it to tackle the most complex applications

Made for Motion

Advanced motion-centric controller

The LS PLC family offers controllers geared for motion applications, while also offering high-level features, including EtherCAT support and IEC standard programming languages, that can be beneficial in any automated system.