Drive Integration
The Productivity PLC programming software is designed to automatically recognize any AutomationDirect GS series drive. Simply connect the drive to the PLC's remote I/O port via an Ethernet connection and the drive will be discovered and added to the Productivity Suite software.

No more searching through drive manuals to find the parameter you need. Each parameter, with description, range, and value, is available in the PLC software. These parameters can be read from, edited, or written to the drive right from the Productivity Suite Hardware Configuration, making drive setup almost too easy!
On top of that, you can store all of your drive parameters in the PLC CPU for safekeeping and communicate to your drives with simple read/write instructions in the software. With this amount of VFD integration, the Productivity Series PLCs are a top choice for drive control.
Add VFDs With Ease
Productivity PLCs make adding drives to your control system a stress-free process. Whether you need to control several conveyors, pumps, lathes, fans, etc., you can't beat the drive control simplicity and convienence Productivity PLCs provide. Click the video to learn more.
Info/Resources
Use the links below to learn more about the versatile Productivity PLCs, take the software for a test drive, or peruse our FREE PLC training that covers PLC basics and Productivity PLC functionality.
Additional Controller Options
We also have several other controllers that offer many capabilities, including VFD control. Although not as integrated as the Productivity PLC series, these controllers may still offer the exact control you're looking for.
High-Performance Control
Equipped to tackle the most demanding projects
The BRX PLC family has one of the most robust instruction sets in the market and many other advanced features that allow it to tackle the most complex applications.
Made for Motion
Advanced motion-centric controller
The LS PLC family offers controllers geared for motion applications, while also offering high-level features, including EtherCAT support and IEC standard programming languages, that can be beneficial in any automated system.
Simple Control
High value for small systems
CLICK PLUS CPUs starting at $97.00
Controlling a small system and need something a little less expansive? The CLICK PLC family is your answer. CLICK PLCs offer great features with unmatched ease of use for an amazing price!