ProSense digital panel meters, with IP65-rated configurable displays, accept a wide variety of inputs including voltage, current, resistance, potentiometer, temperature and pulse/frequency signals. Outputs include alarm relays, analog signal re-transmission, and sensor excitation voltage.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
ProSense digital panel meters provide a simple, low-cost digital display solution for a variety of process signals, such as temperature, load cell, voltage, current, pulse, frequency, and others. These versatile panel meters are IP65-rated and are available in 1/32 and 1/8 DIN sizes with easily configured, bright LED displays.
For part listings and specifications, go to Shop Now
Digital panel meters with analog inputs accept various voltage and milliamp process signals including 4-20mA, +/-20mA, +/-100mV, and +/-10V. Output options include Form A alarm relays; a hazardous-rated model is also available.
Digital panel meters with analog/temperature inputs accept various voltage, milliamp, RTD, thermocouple, potentiometer, and resistance signals (depending on model). Output options may include Form A or Form C alarm relays, analog signal re-transmission, and sensor excitation.
Current/voltage digital panel meters accept various AC/DC current and voltage signals. Highly accurate True RMS versions are available, and output options include Form C alarm relays.
Digital panel meters with pulse/frequency inputs accept pulsed signals with maximum frequency dependent on mode. These units feature four modes of operation (frequency/tachometer/rate/PWM), with output options that include Form A or Form C alarm relays, analog signal re-transmission, and sensor excitation.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings