Continuously changing variable data and control methods are often required in process control. Process variables such as pressure, flow, level, and temperature are sensed, transmitted, and converted for continuous or batch processing by a wide variety of instrumentation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Different from discrete (ON/OFF) control, process control and measurement devices sense changing values over a set range (ex. 4 to 20mA) that are transmitted during continuous (flow production) or batch (a set quantity or output) processing. Some of the most common variables used for process control are pressure, flow, level, and temperature.
Process controllers take a signal from a temperature device, such as a thermocouple, RTD, or a pressure/flow/level sensor, and maintain a setpoint using a relay, voltage pulse, current, or linear voltage output (depending on model). Various controllers are available that support modes such as PID, ON/OFF, Ramp/Soak and Manual.
ProSense digital panel meters are available in 1/32 DIN and 1/8 DIN meter sizes with simple menu-driven pushbutton configuration.
Graphical panel meters combine the instant visual representation of an analog meter with the accuracy of a digital meter. This style of panel meter features a curved bar that provides an instant visual display, plus a digital readout for reading accuracy.
Trumeter hour meters and counters provide reliable counting and run hours tracking metered from processes, equipment, or machinery. These units are available in a variety of input voltage ranges and mounting options.
Temperature switches, sensors, transmitters, thermowells and thermocouples provide accurate temperature monitoring and control.
Newest Additions!
Pressure switches and pressure sensors are designed to monitor system pressure in hydraulic and pneumatic applications and vacuum systems. Offering includes:
Gauges with digital or dial displays offer simple variable measurement and readout for industrial applications.
Newest Additions!
Level sensors monitor the level of liquids, pellets, powders, and other similar products in tanks and process systems.
Flow sensors accurately measure the flow rate of a fluid, such as a gas or liquid, in a pipe or conduit and provide reliable feedback for monitoring and control in industrial processes.
Vibration sensors help avoid unplanned downtime by providing vibration monitoring of typical industrial machinery for implementing predictive maintenance strategies. ProSense vibration sensors measure the RMS vibration velocity of the device to which it is attached.
Newest Additions!
Signal conditioners convert process, temperature, and other electrical signals into voltage, current, or frequency signals for use with PLCs, loop controllers, encoders, digital displays, or any application requiring an isolated or analog signal.
Electro-pneumatic transducers (I/P or E/P) are regulators that control air pressure based on an analog input signal. These transducers convert a 4-20 mA current signal (I) or a 0-5/0-10 V voltage signal (E) from a PLC or other controller to a linear pneumatic output pressure (P).
HydroMode food grade potable water regulators are compact units that provide economical, high-performance pressure regulation of drinkable water.
Pipeline valves allow ON/OFF control and/or mixing and diverting of process media such as air, oil, inert gas, water, and even some caustic materials.
2 & 3-port, Process (Pipeline) Valves
2-port, Media Separated Process (Pipeline) Valves
Power meters are highly accurate devices that measure all the standard power parameters plus metering and harmonics. Meters are available in various mounting styles and operating voltages, and provide the following advantages:
Using discrete I/O, analog inputs and/or Modbus RTU communication, the STRIDE Pocket Portal connects industrial assets including sensors, meters, and Modbus RTU-capable devices to the cloud for data monitoring and control.
STRIDE® Pocket Portal IoT Bridge offers an end-to-end solution for small-count remote data collection.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings