Cookies are not enabled on your browser.
Digital panel meters with pulse or frequency inputs accept pulsed signals with a maximum frequency that depends on the selected mode. They support frequency, tachometer, rate, and PWM operating modes; output options include relays, analog signal retransmission, and sensor excitation.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Digital panel meters with pulse/frequency inputs provide accurate, easily readable displays for frequency, tachometer, and rate applications.
For part listing and specifications, go to Shop Now
ProSense DPM1‑P panel meters deliver straightforward, economical monitoring for frequency, tachometer, and rate signals. Their compact 1/32 DIN format and reliable sensor handling make them a practical fit for panels where space is limited and pulse‑based measurements are required.
Starting at
(DPM1-P-H)
ProSense DPM1‑P‑A2R panel meters add control capability to the compact DPM1 platform, supporting frequency, tachometer, rate, and PWM applications. With a 1/32 DIN footprint and integrated output options, they offer an efficient way to combine indication and basic control in small‑panel installations.
Priced at
(DPM1-P-A2R-L)
ProSense DPM2‑P panel meters provide dependable indication for counter, tachometer, rate, and frequency applications. Their larger 1/8 DIN format, expanded input handling, and solid industrial build make them well suited for installations that require clear visibility and reliable pulse measurement.
Starting at
(DPM2-P-HL)
ProSense DPM3‑P meters offer an enhanced platform for counter, chronometer, frequency, tachometer, rate, and PWM functions. Built on a rugged 1/8 DIN design, they combine broad sensor support with advanced display and control features for applications that benefit from added flexibility.
Starting at
(DPM3-P-H)
New!
Define Instruments Merlin series UL-listed digital panel meters accept a wide range of input types, allowing users to standardize on a single meter for many applications. Configuration is fast and intuitive with the free Define ToolBox software. The USB connection powers the meter during setup, allowing full configuration before installation.
Starting at
(DEFINE-MERLIN)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings