Filter Results Clear All
You've selected:
> Process Control & Measurement > Digital Panel Meters > Digital Panel Meters Accessories
  •   Shop  
  •   Overview  
Digital Panel Meters Accessories
Accessories for Digital Panel Meters

Accessories for digital panel meters include mounting hardware for select panel types, providing additional options such as panel, wall, or pipe mounting.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Analog Input
Analog Input
Temperature Input
Temperature Input
AC/DC Current, Voltage Input
AC/DC Current, Voltage Input
Pulse, Frequency Input
Pulse, Frequency Input
Digital Panel Meters Accessories
Digital Panel Meters Accessories
Shop Now

Digital Panel Meters

Category Selection

  • Analog Input
  • Temperature Input
  • AC/DC Current/Voltage Input
  • Pulse/Frequency Input
  • Digital Panel Meters Accessories

Digital panel meters offer a simple, cost-effective solution for displaying various process signals such as temperature, load cell, voltage, current, pulse, and frequency. They are available in compact 1/32 and 1/8 DIN sizes for control cabinet mounting, rugged small-footprint models for field-mount installation, and large-format, high-visibility displays designed for wall or suspended mounting in industrial environments. All models feature IP65 protection ratings and bright, easily configurable LED displays for clear, accurate, and consistent readings.

This link opens a PDF. Digital Panel Meters Buying Guide

For part listings and specifications, go to Shop Now

Analog Input

Analog Input

Newest Additions!

  • ProSense LPD5-A series large process meters

Digital panel meters with analog input support a variety of signal types and provide simple pushbutton setup and bright LED displays. Models are available in popular DIN sizes; field-mount units feature 100mm, 5-digit displays, readable from up to 50 meters, even in direct sunlight.

Starting at
$116.00
(DPM1-A-LP)

LEARN MORE
Temperature Input

Temperature Input

Digital panel meters with analog or temperature inputs accept a range of signals, including voltage, current (mA), RTD, thermocouple, potentiometer, and resistance, depending on the model. Output options include Form A or Form C alarm relays, analog signal retransmission, and sensor excitation.

Starting at
$134.00
(DPM1-T-H)

LEARN MORE
AC/DC Current/Voltage Input

AC/DC Current/Voltage Input

Current and voltage digital panel meters accept a wide range of AC and DC inputs, providing accurate measurement and clear display for a variety of applications. True RMS models ensure reliable readings even with non-sinusoidal waveforms. Output options include Form C relays for alarms and control.

Starting at
$134.00
(DPM1-E-H)

LEARN MORE
Pulse/Frequency Input

Pulse/Frequency Input

Digital panel meters with pulse or frequency inputs accept pulsed signals with a maximum frequency that depends on the selected mode. They support frequency, tachometer, rate, and PWM operating modes; output options include relays, analog signal retransmission, and sensor excitation.

Starting at
$134.00
(DPM1-P-H)

LEARN MORE

Digital Panel Meters Accessories

Accessories for digital panel meters include mounting hardware for select panel types, providing additional options such as panel, wall, or pipe mounting.


Shop Now