ProSense 1/8 DIN and 1/32 DIN digital panel meters with analog input accept various voltage or milliamp process signals. These units feature IP65-rated display faces, pushbutton configuration, and easily-readable digital LED numeric readouts. A model rated for hazardous locations is available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Digital panel meters with analog input offer a simple and cost-effective solution to display process signals; certain models also accept temperature, load cell, and potentiometer inputs.
For part listings and specifications, go to Shop Now
DPM1-A compact series offers an 8mm or 10mm (character height) 4-digit red LED display that is easily scaled into any engineering units from -1999 to 9999.
Starting at
$104.00
(DPM1-A-LP)
DPM2-AT series provides a larger 14mm or 20mm (character height) 4-digit red LED display that is easily scaled into any engineering units from -9999 to 9999.
Starting at
$139.00
(DPM2-AT-HL)
DPM3-AT series displays a wide range of analog process signals, including temperature in either Fahrenheit or Celsius from RTD or thermocouple temperature sensors, using a 5-digit 14mm (character height) tri color (red, green, amber) LED display that can be scaled to -19999 to 19999.
Starting at
$173.00
(DPM3-AT-H)
LPM1-A series provides a 5-digit (-19999 to 99999) 17mm (character height) black LCD display of an analog 4-20mA signal. The meter is powered from the current loop and requires no external power supply.
Starting at
$154.00
(LPM1-A-PNL)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings