Cookies are not enabled on your browser.
Digital panel meters with analog or temperature inputs accept a wide range of signals including voltage, RTD, and thermocouple. Models offer alarm relays, analog signal retransmission, sensor excitation outputs, I/O expansion, serial communication, and more.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Digital panel meters with temperature input display measurement data transmitted from RTDs, thermistors, and thermocouples; select models are also capable of displaying analog process, load cell, voltage, potentiometer, and pulse values.
For part listing and specifications, go to Shop Now
ProSense DPM1‑T temperature meters offer a straightforward, economical way to display readings from common industrial sensors. Their compact 1/32 DIN format and durable construction make them a solid fit for small panels that need dependable temperature indication.
Starting at
(DPM1-T-H)
ProSense DPM2‑AT meters offer a practical 1/8 DIN solution for routine process and temperature monitoring. Their bright display and broad input compatibility make them a dependable choice for everyday industrial applications that call for clear indication and straightforward integration.
Starting at
(DPM2-AT-HL)
ProSense DPM3‑AT meters enhance standard indication with a tri‑color display and expanded configuration options. Built on a rugged 1/8 DIN platform, they support applications that benefit from added visual feedback, flexible scaling, and optional outputs for more advanced monitoring needs.
Starting at
(DPM3-AT-H)
New!
ProSense DPM4‑AT‑H meters provide higher‑level process visibility with a multi‑line display that presents key values simultaneously. Their 1/8 DIN design and modular expansion options make them well-suited for applications that require more comprehensive indication and adaptable functionality.
Starting at
(DPM4-AT-H)
New!
Define Instruments Merlin series UL-listed digital panel meters accept a wide range of input types, allowing users to standardize on a single meter for many applications. Configuration is fast and intuitive with the free Define ToolBox software. The USB connection powers the meter during setup, allowing full configuration before installation.
Starting at
(DEFINE-MERLIN)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings