Triple-level terminal blocks provide three unconnected paths for single-wire connections between electronic components and control/field wiring. These terminal blocks are sold in a variety of styles and colors, in pre-packaged quantities, for wire sizes up to 10 AWG (depending on brand).
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Triple-level feed-through terminal blocks provide a selection of connections and are available in screw-type versions. Connect three separate circuits using one block or use one triple-level terminal block for each three-wire sensor in your application.
For part listings and specifications, go to Shop Now
Konnect-It KN series screw-type triple-level terminal blocks are rated for 24A, and can accept wire sizes from 24 AWG to 12 AWG.
Starting at
$36.50 / 20pk.
(KN-TL14S)
DINnectors DN series screw-type triple-level terminal blocks can handle currents up to 10A, can accept wire sizes from 26 AWG to 14 AWG, and have a 10kA SCCR rating.
Starting at
$61.00 / 25pk.
(DN-TL14S-A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings