Mini supplementary protectors are used with DN-FEx circuit protection terminal block sockets to provide plug-in overcurrent protection. These protector modules are sold in various current ratings, in single or pre-packaged quantities, for wire sizes up to 6 AWG.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
System completion components and accessories include items to help connect, organize, and install the terminal block assembly.
For part listings and specifications, go to Shop Now
Mini supplementary protectors are used with select circuit protection terminal blocks to add supplementary protection to any circuit quickly and easily.
Terminal plugs (aka terminal plugs) are used for plug-in terminal blocks to provide various terminal connections.
End brackets prevent terminal blocks and other DIN rail mount components and devices from moving laterally on the rail.
End covers are used to cover the open side of DIN-rail mounted terminal blocks, providing a protection barrier from potential electrical hazard. They should be used at the end of an assembly of identical terminal blocks or whenever there is a change in the physical size of the terminal block.
Separators are used to segment banks of terminal blocks, making it possible to maintain a single row of terminal blocks while having separate power source clusters.
Top covers snap on top of terminal blocks to prevent accidental contact with personnel or other equipment.
Terminal block accessories to aid in installation include:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings