Filter Results Clear All
You've selected:
> Wiring Solutions > Terminal Blocks > Single-level Feedthrough Terminal Blocks
  •   Shop  
  •   Overview  
Single-level Feedthrough Terminal Blocks
Single-level Feedthrough Terminal Blocks

Single-level terminal blocks provide point-to-point single-wire connections between electronic components and control/field wiring. These terminal blocks are sold in a variety of colors, in pre-packaged quantities, and accommodate wire sizes up to 3/0 AWG (depending on brand).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single-level Feedthrough Terminal Blocks
Single-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Mini Terminal Blocks
Mini Terminal Blocks
Common Point Terminal Blocks
Common Point Terminal Blocks
Grounding Terminal Blocks
Grounding Terminal Blocks
Circuit Protection Terminal Blocks
Circuit Protection Terminal Blocks
Disconnect Terminal Blocks
Disconnect Terminal Blocks
Plug-In Terminal Blocks
Plug-In Terminal Blocks
Thermocouple Terminal Blocks
Thermocouple Terminal Blocks
Mini Supplementary Protectors
Mini Supplementary Protectors
Terminal Plugs
Terminal Plugs
End Brackets
End Brackets
End Covers
End Covers
Separators
Separators
Top Covers
Top Covers
Jumpers
Jumpers
Marking Tags
Marking Tags
Terminal Block Accessories
Terminal Block Accessories
Shop Now

Single-Level Feed-through Terminal Blocks

Single-level feed-through terminal blocks are used for single, point-to-point terminations and are available in screw-type or screwless versions.

  • 35mm DIN rail mount
  • Available in various colors
  • Internal jumpers
  • Funneled wire entry
  • Wire stops
  • Snap-on solid foot
  • Screw-type terminal blocks feature captive screws
  • Sold in various pack sizes, depending on model

For part listings and specifications, go to Shop Now

Learn More

Konnect-It Screw-Type Single-Level Terminal Blocks

Konnect-It KN series screw-type single-level terminal blocks can handle currents from 20A up to 175A, can accept solid or stranded wire sizes from 26 AWG to 2/0 AWG, and have a 100kA SCCR rating.

  • Economy terminal block series
  • Multiple colors available - Gray, Blue, Black, Brown, Green, Orange, Red, Yellow, and White
  • 600V rated (UL)
  • Screw-down jumper technology uses an insulated jumper system to provide a reliable connection to each terminal block
  • Meets UL, CE and IEC standards

Starting at
/ 20pk.
(KN-T10GRY-20)

Learn More

Konnect-It Screwless-Type Single-Level Terminal Blocks

New!


Konnect-It KN-P series screwless-type single-level terminal blocks can handle currents from 1A up to 20A, can accept solid or stranded wire sizes from 28 AWG to 12 AWG, and have a 10kA SCCR rating.

  • Push-in technology reduces connection time
  • UL94 V0 flammability rating
  • Available in gray color
  • 600V rated (UL)
  • Rugged polyamide material
  • Meets UL and CE standards

Starting at
/ 25pk.
(KN-P25-25)

Learn More

DINnectors Screw-Type Single-Level Terminal Blocks

DINnectors DN series screw-type single-level terminal blocks can handle currents from 20A up to 185A, can accept wire sizes from 24 AWG to 3/0 AWG, and have a 100kA SCCR rating. Blocks are available in a variety of colors, depending on model.

  • Comprehensive terminal block series
  • 600V rated (UL)
  • High-contrast pressure
  • Low voltage drop
  • Gas-tight electrical connections
  • Meets UL, CE, VDE, and IEC standards

Starting at
/ 100pk.
(DN-T12-A)

Learn More

DINnectors Screwless-Type Single-Level Terminal Blocks

DINnectors screwless-type single-level terminal blocks offer a quick and easy clamping system that provides for faster installations and is vibration proof and maintenance free. Screwless connections can handle currents from 20A up to 45A, can accept wire sizes from 24 AWG to 8 AWG, and have a 10kA SCCR rating. Blocks are available in a variety of colors, depending on model.

  • 600V rated (UL)
  • Faster installation than standard screws
  • Meets UL, CE, VDE and IEC standards

Starting at
/ 50pk.
(DN-Q10-A)


Shop Now