Filter Results Clear All
You've selected:
> Wiring Solutions > Terminal Blocks > Plug-In Terminal Blocks
  •   Shop  
  •   Overview  
Plug-In Terminal Blocks
Plug-In Terminal Blocks

Plug-in terminal blocks accept DN-xxPLUG9MN Euro plugs that allow assemblies of up to 12 adjacent poles, providing connections between components and control/field wiring. These terminal blocks are sold in various styles in pre-packaged quantities, for wire sizes up to 12 AWG (depending on brand).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single-level Feedthrough Terminal Blocks
Single-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Mini Terminal Blocks
Mini Terminal Blocks
Common Point Terminal Blocks
Common Point Terminal Blocks
Grounding Terminal Blocks
Grounding Terminal Blocks
Circuit Protection Terminal Blocks
Circuit Protection Terminal Blocks
Disconnect Terminal Blocks
Disconnect Terminal Blocks
Plug-In Terminal Blocks
Plug-In Terminal Blocks
Thermocouple Terminal Blocks
Thermocouple Terminal Blocks
Mini Supplementary Protectors
Mini Supplementary Protectors
Terminal Plugs
Terminal Plugs
End Brackets
End Brackets
End Covers
End Covers
Separators
Separators
Top Covers
Top Covers
Jumpers
Jumpers
Marking Tags
Marking Tags
Terminal Block Accessories
Terminal Block Accessories
Shop Now

Plug-In Terminal Blocks

Plug-in (pin connection input) terminal blocks provide easier wiring due to the removable terminal plugs (sold separately). These plugs can be attached to the desired wires and then inserted into the terminal block.

  • 35mm DIN rail mount
  • Available in blue or gray color

For part listings and specifications, go to Shop Now

Learn More

Konnect-It Screwless-Type Plug-in Terminal Blocks

New!


Konnect-It screwless-type plug-in terminal blocks are available in single- or double-level types. Certain models come with a power indicator.

  • Push-in technology reduces connection time
  • UL94 V0 flammability rating
  • 10A, 24V and 150V ratings
  • Accepts wiring sizes from 28 AWG to 12 AWG
  • 10kA SCCR rating
  • Accept solid, stranded, and ferrule-ended wire types

Starting at
/ 25pk.
(KN-P25-1-PN-25)

Learn More

DINnectors Screw-Type Plug-in Terminal Blocks

DINnectors screw-type plug-in terminal blocks accept all DN-xxPLUG Euro plugs. This style is available in single- and double-level types.

  • 12A, 300V rating
  • Accepts wiring sizes from 24 AWG to 12 AWG
  • 10kA SCCR rating
  • Terminal plugs available with up to 12 poles

Starting at
/ 32pk.
(DN-EMXM1)

Learn More

DINnectors Screwless-Type Plug-in Terminal Blocks

DINnectors screwless type plug-in terminal blocks accept all DN-xxPLUG Euro plugs. This style is available in single- and double-level types.

  • 300V
  • Current rating for single-level is 12A; double-level is rated for 11A for solid wires and 12A for stranded wires
  • Accepts wiring sizes from 24 AWG to 12 AWG
  • 10KkA SCCR rating
  • Terminal plugs available with up to 12 poles

Starting at
/ 32pk.
(DN-QEMXM1)


Shop Now