Filter Results Clear All
You've selected:
> Wiring Solutions > Terminal Blocks > Circuit Protection Terminal Blocks
  •   Shop  
  •   Overview  
Circuit Protection Terminal Blocks
Circuit Protection Terminal Blocks

Circuit protection terminal blocks provide electrically-protected connections between electronic components and control/field wiring. These blocks hold a replaceable protection device, and are sold in various styles and colors, in pre-packaged quantities, for wire sizes up to 6 AWG (depending on brand).

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single-level Feedthrough Terminal Blocks
Single-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Mini Terminal Blocks
Mini Terminal Blocks
Common Point Terminal Blocks
Common Point Terminal Blocks
Grounding Terminal Blocks
Grounding Terminal Blocks
Circuit Protection Terminal Blocks
Circuit Protection Terminal Blocks
Disconnect Terminal Blocks
Disconnect Terminal Blocks
Plug-In Terminal Blocks
Plug-In Terminal Blocks
Thermocouple Terminal Blocks
Thermocouple Terminal Blocks
Mini Supplementary Protectors
Mini Supplementary Protectors
Terminal Plugs
Terminal Plugs
End Brackets
End Brackets
End Covers
End Covers
Separators
Separators
Top Covers
Top Covers
Jumpers
Jumpers
Marking Tags
Marking Tags
Terminal Block Accessories
Terminal Block Accessories
Shop Now

Circuit Protection Terminal Blocks

Category Selection

  • Konnect-It Screw-type Circuit Protection Terminal Blocks
  • DINnectors Screw-type Circuit Protection Terminal Blocks

Circuit protection terminal blocks utilize a 5x20mm (KN and DN series) or a 5x25mm (DN series) fuse or a supplementary protector (DN series) to complete the current path of the connected circuit. These terminal blocks are also available with a polarity-sensitive blown fuse LED.

  • 35mm DIN rail mount
  • Available in gray color only
  • Available in various pack sizes, depending on model

For part listings and specifications, go to Shop Now

Konnect-It Screw-type Circuit Protection Terminal Blocks

Konnect-It Screw-type Circuit Protection Terminal Blocks

Konnect-It KN series screw-type circuit protection terminal blocks are also known as fuse holder terminal blocks. These terminal blocks can be used with 5mm x 20mm glass fuses up to 6.3A.

  • Economy terminal block series
  • Can terminate solid or stranded wires ranging from 26 to 8 AWG
  • Fuses are easily installed and removed
  • Fuse terminal blocks are an ideal solution when there is a need to change fuses while the system is powered
  • 300V rated (UL)
  • Meets UL, CE and IEC standards

Starting at
$33.00 / 10pk.
(KN-F10-10)

DINnectors Screw-type Circuit Protection Terminal Blocks

DINnectors Screw-type Circuit Protection Terminal Blocks

DINnectors DN-F series screw-type fuse holder terminal blocks are available for various fuse types, with or without a blown fuse LED. Fuse terminal blocks with blown fuse LED are polarity sensitive; the hinge side is positive.

  • Comprehensive terminal block series
  • Available for 1/4", 5mm, Class CC, and midget size fuses
  • Can terminate solid or stranded wires ranging from 24 to 6 AWG
  • DN-F6 series fuse holders will accommodate ABC, AGC, MDA and MDL series fuses (sold by AutomationDirect)
  • DN-F10 series fuse holders will accommodate GMA, GMC, S500, and S506 series fuses (sold by AutomationDirect)

DN-FE series terminal block sockets accept separately available circuit disconnects or supplementary protectors. These blocks are available either with or without a trip-indicating LED and are polarity-sensitive, with the LED side negative.

  • 300V rated
  • 100kA SCCR rating
  • Can terminate solid or stranded wires ranging from 24 to 10 AWG
  • Meets UL, CE, VDE, and IEC standards

Starting at
$16.50 / 5pk.
(DN-FE4L24-5)


Shop Now