Filter Results Clear All
You've selected:
> Wiring Solutions > Terminal Blocks > Common Point Terminal Blocks
  •   Shop  
  •   Overview  
Common Point Terminal Blocks
Common Point Terminal Blocks

Common point terminal blocks provide connections between electronic components and control/field wiring. These terminal blocks allow multiple wires to be connected together via multiple spring clamps, and are available in various styles and colors, with screwless termination of wires up to 12 AWG.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Single-level Feedthrough Terminal Blocks
Single-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Double-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Triple-level Feedthrough Terminal Blocks
Mini Terminal Blocks
Mini Terminal Blocks
Common Point Terminal Blocks
Common Point Terminal Blocks
Grounding Terminal Blocks
Grounding Terminal Blocks
Circuit Protection Terminal Blocks
Circuit Protection Terminal Blocks
Disconnect Terminal Blocks
Disconnect Terminal Blocks
Plug-In Terminal Blocks
Plug-In Terminal Blocks
Thermocouple Terminal Blocks
Thermocouple Terminal Blocks
Mini Supplementary Protectors
Mini Supplementary Protectors
Terminal Plugs
Terminal Plugs
End Brackets
End Brackets
End Covers
End Covers
Separators
Separators
Top Covers
Top Covers
Jumpers
Jumpers
Marking Tags
Marking Tags
Terminal Block Accessories
Terminal Block Accessories
Shop Now

Common Point Terminal Blocks

Common Point Terminal Blocks

DINnectors screwless-type common point terminal blocks are perfect for applications requiring multiple wires to be tied together. These blocks are rated for 20A, and can accept wire sizes up to 12 AWG.

  • 35mm DIN rail mount
  • Available in blue or gray colors
  • Faster installation than standard screws
  • Easy clamp-system connection
  • One-to-two and two-to-two versions use multiple spring clamps to connect up to 4 wires.
  • LED and diode styles also available
  • Maintenance free
  • 600V rated (UL)
  • Meets UL, CE, VDE and IEC standards
  • Sold in packs of 10 or 25

Starting at
$38.50 / 10pk.
(DN-Q12-1-2DR-A)

For part listings and specifications, go to Shop Now


Shop Now