Cookies are not enabled on your browser.
Productivity3000 relay modules provide surge-protected outputs to operate DC or AC devices rated (6-24 VDC / 6-240 VAC). Modules are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
For use with higher current control devices, PLC relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the PLC CPU will control the opening or closing of these contacts based on the logic coded in the CPU. This way, the PLC controls the device by completing or breaking the control circuit. Since the PLC is only controlling the "coil" and not supplying the output voltage, higher current circuits can be controlled.
Starting at
(P3-08TRS)
For part listing and specifications, go to Shop Now
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings