Cookies are not enabled on your browser.
DirectLOGIC relay output modules provide up to 16 points of AC/DC switching, depending on series. Not intended for new system development as only a limited number of products are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Category Selection
For use with higher current control devices, PLC relay output modules function just as an electromechanical control relay would. An external source is supplied to the relay contacts on the module and the PLC CPU will control the opening or closing of these contacts based on the logic coded in the CPU.
DirectLOGIC controllers are not intended for new system development, please consider our latest lines of controllers (Do-more, Productivity, or CLICK) for new installations.
For part listings and specifications, go to Shop Now
Select DirectLOGIC 05 series PLCs provide 6 built-in relay output points capable of supporting up to 2A/point. One relay output module can be added to the DL05 system for an addiitional 4 or 8 relay outputs.
DirectLOGIC 06 series PLCs with relay outputs provide 16 built-in relay output points capable of supporting up to 2A/point. Four additional relay output modules can be added to the DL06 system for up to an extra 32 relay outputs.
DL205 CPUs do not include embedded I/O and require separate modules to receive and transmit I/O signals. Several relay output modules are available, providing 4 to 12 Form A (SPST) relay contacts.
Each DirectLOGIC 305 relay output module adds 8 AC/DC switching outputs to the PLC.
Relay output modules for the DL405 series controller are available in 8- or 16-point versions and can support very high current applications.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings