Cookies are not enabled on your browser.
The legacy DirectLOGIC PLC series has several CPU options including fixed I/O models and modular versions with interchangeable I/O. Select CPUs/PLCs are still available for purchase but are not recommended for new installations.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Five series of DirectLOGIC controllers are offered as complete PLC units with built-in I/O or as rack-based controllers with the CPU and I/O housed in a base unit. Each series provides different I/O capacities and communication options, and available components are intended to support existing installations.
DirectLOGIC PLCs are not intended for new system development, please consider our latest lines of controllers (Do-more, Productivity, or CLICK) for new installations.
For part listing and specifications, go to Shop Now
The DL05 micro-PLC line offers PLC units with 8 built-in discrete inputs and 6 discrete outputs. One option slot allows the addition of analog I/O, discrete I/O, additional communications, or a memory module with real-time clock and battery back-up.
DL06 PLC base units include 20 built-in inputs and 16 built-in outputs. DL06 PLCs also have four option card slots for expansion (discrete, analog, communication modules) and supports up to 100 I/O points total.
The DirectLOGIC 205 CPU supports a modular PLC design that can be combined with I/O from over 35 different I/O modules including discrete, analog, temperature, and high-speed versions.
The DL405 modular CPU includes a 110/220 VAC or 24VDC power supply and 4 communication ports built in.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings