Cookies are not enabled on your browser.
Select DirectLOGIC CPUs/PLCs have built-in communication ports; optional modules may be available to provide protocol conversions or additional ports, depending on series. Not intended for new system development as only a limited number of products are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Category Selection
DirectLOGIC CPUs/PLCs have serial and/or Ethernet communication ports built in. These ports support an assortment of industrial protocols including Modbus RTU, serial ASCII, and Modbus TCP. For most applications, the communication ports provided by the CPU/PLC unit is sufficient. For more capability or capacity, networking expansion modules are available to add more serial and/or Ethernet ports. Converter modules are also available to perform any required serial protocol conversions.
DirectLOGIC controllers are not intended for new system development, please consider our latest lines of controllers (Do-more, Productivity, or CLICK) for new installations.
For part listings and specifications, go to Shop Now
The D0-DCM Data Communications Module provides two serial communication ports for connecting to a PC, operator interface, etc. or for networking on a DirectNET or Modbus RTU network.
The H0-ECOM100 Ethernet Communication Module is ideal for high-speed PLC networking.
The D0-DEVNETS option card transforms any DL05 PLC into a smart device node on your DeviceNET controller network.
DL05 PLC expansion I/O modules can be used with the DL06 PLC and vice versa
The D0-DCM Data Communications Module provides two serial communication ports for connecting to a PC, operator interface, etc. or for networking on a DirectNET or Modbus RTU network.
The H0-ECOM100 Ethernet Communication Module is ideal for high-speed PLC networking.
The D0-DEVNETS option card transforms any DL06 PLC into a smart device node on your DeviceNET controller network.
DL06 PLC expansion I/O modules can be used with the DL05 PLC and vice versa
The D2-DCM Data Communications Module provides one serial communication port and can serve as a DirectNET master/slave, DirectNET peer, or a Modbus RTU slave.
The H2-ECOM100 module supports the industry standard Modbus TCP/IP Client/Server protocol in addition to the standard IP and IPX protocols. This allows the DL205 PLC with an H2-ECOM100 module to serve as a client (master) or as a server (slave) on a Modbus TCP/IP Ethernet network.
The three-port H2-SERIO and H2-SERIO-4 modules add serial ports to a DL205 PLC system.
All DL405 CPUs support the D4-DCM Data Communications Module that can be configured as a DirectNET master/slave, DirectNET peer, or a Modbus RTU slave.
The H4-ECOM100 module supports 10/100BaseT and the industry standard Modbus TCP/IP Client/Server protocol.
The F4-MAS-MB Modbus Network Master module allows the DL405 PLC to serve as a network Client for a Modbus RTU network. This module communicates with any network Server using high level Modbus commands.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings