Cookies are not enabled on your browser.
DirectLOGIC PLCs support several specialized modules such as intelligent high-speed I/O and temperature controller modules, depending on series. Not intended for new system development as only a limited number of products are available.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.












Category Selection
DirectLOGIC PLCs offer several specialty and high-speed I/O modules for applications that require more capability that what standard I/O modules provide.
DirectLOGIC controllers are not intended for new system development, please consider our latest lines of controllers (Do-more, Productivity, or CLICK) for new installations.
For part listings and specifications, go to Shop Now
The F0-CP128 BASIC / ASCII CoProcessor module interfaces the DL05 family of DirectLOGIC programmable controllers with bar code readers, operator interface terminals, instrumentation equipment, computers, and other serial devices.
The H0-CTRIO2 High-Speed Counter I/O module accepts high speed pulse-type input signals for counting or timing applications and provides high speed pulse-type output signals for stepper/servo motor control.
The input simulator module provides 8 toggle switches to simulate input devices, ideal for testing or manually controlled operations.
The D0-01MC memory cartridge slides easily into the option card slot in any DL05 PLC to back up PLC programs and data for extended periods of time.
The F0-CP128 BASIC /ASCII CoProcessor module interfaces the DL06 family of DirectLOGIC programmable controllers with bar code readers, operator interface terminals, instrumentation equipment, computers, and other serial devices.
The H0-CTRIO2 High-Speed Counter I/O module accepts high speed pulse-type input signals for counting or timing applications and provides high speed pulse-type output signals for stepper/servo motor control.
The input simulator module provides 8 toggle switches to simulate input devices, ideal for testing or manually controlled operations.
The D0-01MC memory cartridge slides easily into any available option card slot in any DL06 PLC to back up PLC programs and data for extended periods of time.
The F2-CP128 BASIC / ASCII CoProcessor module allows the DL205 PLC family to work with specialty devices including bar code scanners and serial printers and are good for applications requiring complex math calculations.
The H2-CTRIO2 module offers great flexibility for applications that call for precise counting or timing, based on an input event or for high-speed control output applications.
The D2-CTRINT module works with the CPU to provide high-speed control and program interrupts.
An input simulator module provides 8 toggle switches to simulate input devices, ideal for testing or manually controlled operations.
The F4-CP128-1 BASIC / ASCII CoProcessor module offers a range of communication interfaces and baud rates for connecting DL405 PLCs to serial devices including printers, interface terminals, instrumentation equipment, and more.
The H4-CTRIO module works with field devices that send high-speed pulsed signals. It also provides high-speed pulse-type output signals for stepper/servo motor control.
The F4-4LTC combines the functionality of four single-loop temperature controllers into one module. The module has four asynchronous, configurable PID loops, with built-in temperature inputs and control outputs.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings