Filter Results Clear All
You've selected:
> Programmable Controllers > DirectLogic PLCs (Micro to Small, Brick & Modular) > Analog I/O
  •   Shop  
  •   Overview  
Analog I/O
DirectLOGIC PLC Analog I/O Modules

Need help selecting a PLC family?
Use our configuration tool to configure and order.

DirectLOGIC analog modules are offered in current, voltage, and temperature models, depending on series. Not intended for new system development; only a limited number of products available.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
PLCs & CPUs
PLCs & CPUs
Expansion I/O
Expansion I/O
Remote I/O
Remote I/O
Bases
Bases
DC I/O
DC I/O
AC I/O
AC I/O
Relay Outputs
Relay Outputs
Analog I/O
Analog I/O
Communications & Networking
Communications & Networking
Motion & Specialty Modules
Motion & Specialty Modules
ZIPLink Wiring Solutions
ZIPLink Wiring Solutions
DirectLogic Accessories
DirectLogic Accessories
Shop Now

Analog I/O

Analog I/O provides the PLC with the data it needs for precision control of a process. To measure the exact level in a holding tank, or to partly open a control valve, analog I/O is required.

DirectLOGIC controllers are not intended for new system development, please consider our latest lines of controllers (Do-more, Productivity, or CLICK) for new installations.

For part listing and specifications, go to Shop Now

Learn More

DL05 Series PLC Analog I/O

The DL05 PLC requires an analog module to be installed in the PLC expansion slot for applications requiring process control. A selection of voltage, current, and temperature modules are available with up to 16-bit resolution.

  • 2-, 4-, or 8-channel analog input or output modules available
  • Combination input/output modules can monitor and control from the same module
  • Support for a wide range of signals including 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 4-channel thermocouple and RTD modules for sensor specific temperature measurements
  • DL05 PLC expansion I/O modules can be used with the DL06 PLC and vice versa
Learn More

DL06 Series PLC Analog I/O

For process control signals, the DL06 PLC requires one or more analog modules to be installed in the PLC's expansion slot(s). A selection of voltage, current, and temperature modules are available with up to 16-bit resolution.

  • 2-, 4-, or 8-channel analog input or output modules available
  • Combination input/output modules can monitor and control from the same module
  • Support for a wide range of signals including 4-20 mA, 0-5 VDC, and 0-10 VDC
  • 4-channel thermocouple and RTD modules for sensor specific temperature measurements
  • DL06 PLC expansion I/O modules can be used with the DL05 PLC and vice versa
Learn More

DL205 Series PLC Analog I/O

The DL205 series PLCs support a wide variety of analog modules, including current, voltage, and thermocouple modules, allowing the PLC to connect to almost any device including pressure transmitters, proportional valves, AC drives, panel meters, and more.

  • Analog I/O modules support a wide range of signals including 4-20 mA, 0-5 VDC, and 0-10 VDC
  • Thermocouple module can also be configured to measure 16-bit input signals of -5 to +5 VDC, 0-156 mv, and -156 mv to +156 mv
Learn More

DL305 Series PLC Analog I/O

Most DirectLOGIC 305 analog modules have been retired. A 4-channel current/voltage analog input module is available and offers:

  • Support for a variety of analog input signals such as 0-20 mA, 4-20 mA, 1-5 VDC and 0-10 VDC
  • 12-bit input resolution
Learn More

DL405 Series PLC Analog I/O

DirectLOGIC 405 analog modules add up to 16 current or voltage analog inputs or up to 16 current or voltage analog outputs (per module) to the DL405 controller.

  • Supports a variety of analog I/O signals such as 0-20 mA, 4-20 mA, 1-5 VDC and 0-10 VDC
  • Available with 12- or 16-bit input and output resolutions
  • 8-channel RTD and thermocouple modules support a variety of temperature measurement devices

Shop Now