Every motor requires some form of electrical control, from simple ON/OFF switching to complex variable speed applications. Motor control devices include a range of components, such as manual controllers, motor contactors and starters, and drives and soft starters.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
AC and DC motors are used in a wide range of industrial applications to drive conveyors, pumps, fans, and more. For these applications, motor control devices such as simple ON/OFF switches, soft starters, or sophisticated variable frequency drives (VFDs) are essential to achieve the desired motion at the required torque and speed.
For part listings and specifications, go to Shop Now
IEC magnetic motor starters from WEG Electric and Eaton meet IEC standards to provide ON/OFF control for polyphase induction motors and protect them against running or stalled overcurrents. Options include open-frame models or units in pre-wired enclosures.
Newest Additions!
IEC manual motor protectors provide an all-in-one motor control/protection solution that integrates control, disconnecting means, and circuit protection into one device. Models are available in capacities up to 100A from brands such as Fuji Electric, Schneider Electric, WEG Electric, and IronHorse. A full line of accessories includes shunt trips, external handles, and mounting hardware.
Newest Additions!
IEC magnetic contactors provide electrically operated load control for diverse load switching needs. Contactors are available in capacities up to 400A, from brands such as WEG Electric, Fuji Electric, Eaton, IronHorse, Schneider Electric, and AutomationDirect. Miniature contactors offer high horsepower ratings in a small footprint, while safety contactors feature mechanically-linked contacts to provide safe operation of machines and equipment.
Newest Additions!
IEC overload relays provide reliable and accurate electronic or thermal protection from device or component overload or phase loss. Units from Eaton, Fuji Electric, Schneider Electric, WEG Electric, AutomationDirect, and Ironhorse are available in a range of amperage capacities. Select models offer configurable parameters, self-powered operation, and communications capabilities.
Worldwide Electric definite purpose contactors are designed for application-specific use, such as HVAC or compressors, providing reliable load control that can handle diverse switching needs. These compact contactors are available in up to 60A capacities, in 1- or 3-phase configurations, and with coil voltages from 120 to 480 VAC.
Manual motor controllers and disconnects safely control and disconnect power from motors. UL 508 rated open frame and enclosed devices are available from reliable brands including Bryant, Merz, and Socomec.
Pin and sleeve interlocked motor disconnects provide convenient and safe connection for mobile equipment.
Newest Additions!
Dold and ProSense brand motor control relays perform protective functions for motors and components to ensure proper and efficient operation.
Newest Additions!
A wide range of AC variable frequency drives (VFD) is available for motor speed control and other industrial control applications.
Newest Additions!
Stellar and WEG Electric solid state soft starters provide many advantages when used instead of electro-mechanical contactors, including reduced shock and starting stress on motors, resulting in an extended motor lifespan.
IronHorse DC drives can accommodate from 1/50hp @ 12 VDC out (with 12 VDC in) up to 3hp @ 180 VDC out (with 240 VAC in). DC motors and drives can provide several advantages:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings