Cookies are not enabled on your browser.
Definite purpose contactors are designed for application-specific use, such as HVAC or compressors, to provide compact load control to handle diverse switching needs. They are available in up to 60A capacities, in 1- or 3-phase configurations, and with coil voltages from 120 to 480 VAC.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
We're still putting the finishing touches on the full product overview and feature breakdown, but don't wait on us. All technical details, documentation, certifications, and pricing are already available in the shopping pages of our store.
Use the "Shop Now" button to see:
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings