Cookies are not enabled on your browser.
Soft starters are devices used with AC motors to temporarily reduce load and torque during start-up as compared to discrete contactor switching. Soft starters lower energy use and reduce wear and tear on motors and connected mechanical equipment.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Soft starters protect AC motors from damage caused by the excessive inrush of current that can be present when starting a motor. They provide one- or three-phase motors with a smooth, gradual ramp up to full speed.
Soft starters not only prolong motor life, they are also ideal for applications that require speed and torque control at startup, including belt-driven systems or systems with stored tension, and pump systems where surges in pressure could cause equipment damage.
For part listing and specifications, go to Shop Now
Newest Additions!
Compact AC motor soft starters are perfect for space-limited applications. These light-duty starters have housing sizes up to 81mm wide with models that are rated up to 105A @ 200-480 VAC (3-phase) and 40A @ 110-240 VAC (1-phase).
Basic AC motor soft starters provide added protections and motor control features and can be used in standard-, medium-, or heavy-duty applications. Fully digital versions offer easier setup with a built-in communication interface. Models are rated for up to 412A @ 220-575 VAC (3-phase) and 361A @ 110-240 VAC (1-phase).
Full-Featured AC motor soft starters are fully digital and use thyristors for reduced voltage starting/stopping with automatic configuration and built-in bypass contacts. Models are rated for up to 950A @ 200-575 VAC (3-phase).
Newest Additions!
AC motor soft starter accessories and replacement parts include cooling fans, power supply, communication modules, PTC module, finger guards, keypads & touchscreens, remote HMIs, cables and splitters.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings