Filter Results Clear All
You've selected:
> Motor Controls > IEC Magnetic Motor Starters
  •   Shop  
  •   Overview  
IEC Magnetic Motor Starters
IEC Motor Starters

IEC motor starters are used to operate polyphase induction motors and protect them against running or stalled overcurrents, with components that meet IEC standards. Configurations include open frame units or starters in pre-wired enclosures, from brands such as WEG and Eaton.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
Open Frame Motor Starters
Open Frame Motor Starters
General Purpose Enclosed Manual Motor Starters
General Purpose Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Washdown Enclosed Manual Motor Starters
Motor Starter Accessories
Motor Starter Accessories
Shop Now

IEC Magnetic Motor Starters

Category Selection

  • Open Frame Motor Starters
  • General Purpose Enclosed Manual Motor Starters
  • Washdown Enclosed Manual Motor Starters
  • Motor Starter Accessories

IEC-compliant magnetic motor starters from WEG Electric and Eaton are available in open-frame or enclosed options. Open-frame units include a contactor, overload relay, and auxiliary contacts; enclosed models combine a contactor, overload protection, and auxiliary contacts.

For part listings and specifications, go to Shop Now

Open Frame Motor Starters

Open Frame Motor Starters

Eaton open frame IEC full voltage magnetic motor starters are used for operating polyphase induction motors and providing protection to the motor against running or stalled overcurrents. These motor starters are comprised of a contactor, overload relay, and heater packs (sold separately) with adjustable FLA dials.

  • 45mm frame size
  • DIN-rail mountable, vertically or horizontally
  • Available in ratings from 3 to 20 hp (32A) at 480 VAC

Starting at
$466.00
(AE16ANS0AC)

LEARN MORE
General Purpose Enclosed Manual Motor Starters

General Purpose Enclosed Manual Motor Starters

WEG Electric general purpose non-reversing and non-combination, single- and three-phase enclosed manual motor starters switch electrical service to a motor and provide thermal overload protection. The metal NEMA 1 enclosure houses all components mounted, pre-wired, and ready to install.

  • Pre-wired with manual stop/start controls
  • Single-phase starters in ratings from 1/3 to 3hp (23A) at 230 VAC
  • Three-phase starters in ratings from 1/2 to 50hp (80A) at 575 VAC
  • Customer configured remote control options also available

Starting at
$110.00
(ESWS-B9D15A-RM26)

LEARN MORE
Washdown Enclosed Manual Motor Starters

Washdown Enclosed Manual Motor Starters

WEG Electric washdown non-reversing and non-combination, single- and three-phase enclosed manual motor starters for harsh environments switch electrical service to a motor and provide thermal overload protection. The non-metal NEMA 4X enclosure houses all components mounted, pre-wired, and ready to install.

  • Pre-wired with manual stop/start controls
  • Single-phase starters in ratings from 1/3 to 3 hp (23A) at 230 VAC
  • Three-phase starters in ratings from 1/2 to 50 hp (80A) at 575 VAC
  • Customer configured remote control options also available

Starting at
$75.00
(PESWS-B9D15AX-RM60)

LEARN MORE
Motor Starter Accessories

Motor Starter Accessories

Accessories for IEC motor starters include:

  • Field modification kits
  • Auxiliary contact blocks
  • Plug-in surge suppressors
  • Thermal overload relays
  • Control adapters

Shop Now