Cookies are not enabled on your browser.
DC drives provide variable speed control for DC motors, ideal for applications requiring low speed control, torque and power. Speed adjustment is simple, typically using a potentiometer or analog input signal. DC drives are available with either DC or AC input, and in various enclosure styles.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
DC drives are used for controlling the speed of a DC motor. These drives convert an AC or DC input into the needed DC supply for the motor using a rectifier circuit. This supply can be varied to control the motor's speed.
DC motors and drives are suitable for many applications including conveyors, turntables, and others for which adjustable speed and constant or low-speed torque are required. They also work well in dynamic braking and reversing applications, which are common in many industrial machines.
Our selection of DC drives offers:
For part listing and specifications, go to Shop Now
IronHorse GSD1 series DC drives are high-performance Pulse-Width- Modulated (PWM) controllers for 12 to 48 volt equipment providing smooth control with high-efficiency operation.
IronHorse GSD3 series DC drives are general-purpose, economical variable speed controllers for small DC and universal motor applications, featuring a DC output current rating of 2 amps, adjustable trim pot settings, and quick-connect terminal pins.
IronHorse GSD4(A) series DC drives provide cost efficient, reliable control for permanent magnet, shunt wound, and universal motors. Installation and field adjustments are simplified using a barrier type terminal strip and large, easily adjustable trim pots to adjust horsepower ranges.
IronHorse GSD5 series DC drives offer superb flexibility, reliability, and value. A general purpose, economical line of drives rated to 2 horsepower, it provides the ultimate in standard features and versatility.
The reliable, versatile, and economical GSD6 series is the most fully-featured IronHorse analog DC drive. It provides many standard features typically offered as options by other DC drives manufacturers.
With instant reversing, quick stopping, and rapid cycling, The IronHorse GSD7 series DC drives outperform other dynamic braking and reversing drives.
The GSD8 series DC drives are compact, microprocessor-based motor controllers capable of factory or field configurations for a variety of industrial applications. GSD8 DC drives make use of either a pulse accumulation algorithm (GDS8-240-5C) or a velocity PID algorithm (all other GSD8 drives) that can be easily configured for operation as a speed controller, time-based process controller, or follower drive in a master-follower application.
Accessories and option cards help with installation and customization of IronHorse DC drives, including:
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings