*FREE download here
-OR- software is available on a USB device for just $19
The USB connection provides the drive's CPU with power and allows configuration
of drives "on the bench" without connection of AC power to the drive. And a USB
power isolator is provided with the configuration cable to defeat this feature
if desired.
For applications with fixed distances/angles between "stations", this configuration wizard lets you program all the indexes on one simple screen.
Import a table of custom positions from a spreadsheet or other source to set up epicyclic motion.
The SureServoPro2 software includes an inertia estimator to help determine the inertia of your load, and to help size the servo motor as precisely as possible.
Ensures the drive and Ethernet cards can always be upgraded to the latest firmware.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings