Cookies are not enabled on your browser.
SureServo2 systems combine a high-performance servo motor with a servo amplifier (drive) to achieve extremely accurate position, velocity, or torque control. High-level automatic tuning offers a variety of modes for improving system performance. Select system size based on power/torque requirements. Add power and feedback cables plus an I/O breakout module for a complete system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.






Choose components to create systems from 100W to 15kW
The AutomationDirect SureServo2 family of brushless servo systems is the newest edition of our flagship SureServo family. SureServo2 offers even more power and features (and at lower cost) than our previous offering (SureServo1). There are 26 standard permanent magnet servo motors that can be operated in combination with one of 16 standard servo drives:
Hardware Features:
SureServo2 Drives accept a wide range of command signals:
Configuration, tuning and diagnostics:
SureServo2 AC Servo Systems Overview
Download the FREE SV2-Pro Drive Configuration & Programming Software and Firmware
SureServo2 Tutorial/Overview Videos
Why Use a Servo?
The SureServo2 servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to our previous SureServo1 family AND to other low-cost stepping systems, the SureServo2 products provide:
For part listing and specifications, go to Shop Now
The 120/230V systems provide flexibility and quick implementation with lower voltage power input.
Servo Drives:
Servo Motors:
The 460V systems offer even more torque at high speed along with all the great features of the SureServo2 family.
Servo Drives:
Servo Motors:
These accessories are required for interface to the on-board drive I/O (via the CN1 connector):
Optional accessories include Ethernet modules (Modbus TCP or EtherNet/IP), a toroid (EMI/RFI filter), communications cables, RS485 splitter and terminating resistor, and an encoder battery box and cable to enable absolute encoder functionality.
The drive can be programmed via the on-board keypad, but the free downloadable software (and a USB programming cable) offer greatly enhanced programming, backup, and troubleshooting options.
Replacement fans are available for all SureServo2 drives that include a cooling fan.
These connector parts can be used with the appropriate bulk cable to create custom servo cables. We strongly recommend that customers purchase our professionally manufactured cable sets for motor power, encoder feedback, and the optional holding brake, but there may be applications where the custom cables must be field-wired. Replacement mating connectors for various drive connections are also available.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings