AutomationDirect
Login | Register
Accounts & Orders
Cart
2
$327.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $327.00
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
Filter Results Clear All
You've selected:
> Motion Control > SureServo2 (SV2A Series) Servo Systems
  •   Shop  
  •   Overview  
  •   In Depth  
SureServo2 Home Overview Why use a servo Quick Start Configure a SureServo2 System
 
Features
Control Features Absolute Encoder Communication Options Auto Tuning Braking Options 5µs I/O
Hardware
Hardware Features Safe Torque Off (STO) Power and Encoder Cables I/O Breakout Options Coupling Considerations Mechanical Transmissions Configure a SureServo2 System Drive Features
Free Software
Parameter Wizards Tuning Modes Electronic Cam Built-in Oscilliscope Explore the Help Files
Software Download
Shop Now

More Features . . . and 26% Lower Cost than SureServo1

Control Features

  • PT (Position Terminal) mode: For Pulse/Direction and CW/CWW control
  • S & T modes: For speed and torque control
  • PR (Position Register) mode: Internal indexer uses (preconfigured or dynamic) registers in the drive for position targets
  • Full closed-loop control mode: Use an (optional) external encoder to close the position loop of the servo
  • A wide array of single, dual and multi-modes of operation: Combine Speed, Torque, Position, Analog Position, and Internal Indexing
  • Internal motion sequencing and I/O commands. Up to 99 sequential unique moves can be executed in the drive without the need of a PLC
  • Built-in Electronic Camming: Define numeric cam tables in the drive - or import values from a spreadsheet or other external source
  • Capture and Compare function: For applications requiring Registration

Built-in control for ALL your motion needs . . .

Internal Motion

Internal Motion

Define up to 99 Move Segments

  • Graphical user interface offers simple setup and programming
  • Allows arithmetic operations and branching logic
  • Homing, position and speed commands are available
  • Supports blended moves, and on-the-fly changes





Electronic Gearing

  • Create up to 4 gear ratios
  • Switch ratios "on the fly"
  • Use your own pulse per rev (ppr) units

Electronic Camming

Import a table of custom positions from a spreadsheet or other source to set up epicyclic motion.

Electronic Camming
Download the free software and take a look!
Electronic Camming

Rotary Shear

Rotary Shear

Enter a few dimensions of your knife and set up epicyclic motion in seconds!


Flying Shear

Traverse axis tracks motion of material feed to make cuts "on the fly"

Flying Shear GIF

Registration

Capture and Compare (Registration)

Set up precise registration corrections with a sensor input, and automatically correct for inconsistencies and variations.

The example image to the left shows an upstream sensor that is detecting "eyemarks". This input to the drive is captured with 5µs accuracy and used for comparison with the future position of the knife. Corrections are made before every cut to ensure precise alignment (even if the marks are inconsistent).


Absolute Encoder

24-bit Absolute Encoder

16,777,216 Pulses Per Rev (PPR)...
...That's 46,603 pulses for ONE degree!

  • SureServo2 supports any input resolution you desire (you don't have to supply 16M pulses for control)
  • Internally, all motion is scaled to this high-resolution so that your application always benefits from this extreme accuracy
  • Use battery backup to turn the encoder into an absolute encoder
  • No loss of position, even when power is disconnected to the drive
  • Homing is not required on every power up sequence
Battery Box

Battery backup box enables absolute encoder functionality


Communications Options

  • Host controller can initiate predefined moves in the drive
  • Download dynamic/new motion profiles for future execution
  • Exchange parameters and other data with a PLC, motion controller or HMI

RS-485 Built-in (MODBUS RTU) RS-485 Built-in (MODBUS RTU)

  • Use the handy 2-into-1 connector to daisy-chain multiple drives RS-485 daisy chain connector (MODBUS RTU)

MODBUS TCP (option card) MODBUS TCP (option card)

EtherNet/IP (option card) EtherNet/IP (option card)

EDS File Generation

Ethernet/IP support includes Implicit and/or Explicit messaging. And the software can generate a custom EDS file to transfer the exact data required between the PLC/controller and servo drive.


Auto Tuning for the real world

The SureServo2 drive closes the loop on current, velocity, and position (depending on control mode selection). The 3.1 kHz bandwidth in the drive assures precise speed and current control and easy tuning. Proportional gain, integral gain and compensation, feed forward compensation, command low pass filter, and five (5) notch filters for resonance suppression are available. Auto Tuning has been greatly improved and can easily tune System with as much as 60:1 inertia mismatch. There is an inertia estimation function that analyzes the motor and load to measure how much inertia is coupled to the motor.

Multiple Tuning Modes

  • One Touch Auto Tuning - the drive tunes the motor without any motion (static motor/system analysis)
  • Normal Auto Tuning - the drive tunes the load while an external controller or the drive's internal indexer provides point-to-point moves
  • Assisted Tuning - three modes where the drive tunes the motor while moving. The user can adjust responsiveness while the drive is analyzing the system.
  • Manual Tuning - more than 20 parameters are available to give power users the ultimate flexibility to tune their systems.
Auto Tuning
SureServo2 Auto Tuning

Watch the Auto Tuning video


Braking Options

  • Dynamic braking can stop the motor when it is disabled, overloaded or when a fault occurs.
  • Regen braking is used during normal operation and can take advantage of a regen resistor (either built-in or external) to maximize deceleration.
  • The Magnetic brake (holding brake) is used to hold position while the servo system is stopped, disabled, or when power is disconnected.
Scope Trace
Braking Options
Check out the videos below for detailed descriptions of these braking options.

Dynamic Braking Video

SureServo2 Dynamic Braking

Regen Braking Video

SureServo2 Regen Braking

Magnetic Braking (Holding Brake) Video

SureServo2 Electromechanical Braking

5µs High-Speed Capture (inputs)

  • Enables highly accurate registration operations
  • Near instant move triggering
  • Fast reaction to real world events
High-Speed Capture (inputs)
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
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info