SureServo2 is the latest servo offering from AutomationDirect. It offers excellent closed-loop performance at an average of 26% lower cost than our previous servo product. These servo systems are available in larger sizes (up to 15kW), and accept more power input options (110/220VAC, single-phase input up to 2kW) than the original SureServo offering.
The SureServo2 servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, or lower featured servo systems, the SureServo2 products provide:
Use our handy configuration tool to configure a complete SureServo2 system with all required cables and accessories. Then send the parts directly to your shopping cart.
Need help sizing a servo system?
Voted #1 mid-sized employer in Atlanta
Check out our
job openings