Cookies are not enabled on your browser.
Motion control typically refers to accurate position/velocity/torque capabilities operating in either open or closed loop modes. Open loop systems send motion commands without feedback. Closed loop systems have feedback devices to verify or adjust the resulting motion for more accurate control.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Motion control is automation that deals with the precision movement of machine components or the accurate positioning of an object, such as robot arms, rotary tables, indexing conveyors, and CNC machines. Motion control typically consists of three main components:
Numerous other mechanical components are used with motors to perform the desired motion, including belts, gearboxes, ball screws, and couplings.
For part listing and specifications, go to Shop Now
PLC-based pulse train output (also referred to as pulse/direction output) motion controllers provide accurate, coordinated motion between multiple servo and/or stepper systems using pulsed electrical signals.. These controllers can be separate units used in conjunction with a PLC, or the PLC itself can provide the motion control and high-speed I/O needed. Using the advanced capabilities of a PLC, motion can be easily synchronized between multiple axes, or numerous individual motion systems can be accurately controlled.
EtherCAT-based PLCs and motion controllers provide accurate, coordinated motion between multiple servo and/or stepper systems using Ethernet communication methods. . I/O capabilities can be expanded as needed for traditional PLC functions.
The SureServo2 family of brushless servo systems is fully digital and offers a rich set of features to cover a broad range of motion control applications. There are 26 standard servo motors that can be operated in combination with one of 16 standard servo drives.
The SureServo2 family includes standard accessories such as servo motor encoder cables, servo motor power/brake cables, direct mount and DIN-rail mount I/O break-out kits for easy connection of external command and I/O signals, optional battery backup for the encoder, optional external braking resistors, and optional AC input filters.
LS Electric PHOX DC servo systems offer single or multi-axis motion control with DC input power and multiple control options (including EtherCAT).
LS Electric iX7 servo systems offer advanced multi-axis motion control functions over EtherCAT® and ModbusTCP networks.
LS Electric L7C basic servo systems provide the most requested features - setup wizards, auto tuning, built-in indexer and more - in an extremely cost-effective package.
LS Electric L7P intermediate-level servo systems provide all the features of the L7C series, including setup wizards, auto-tuning, built-in indexer, and more, but with a wider range of motor sizes and drive input power.
Strain wave technology allows for a higher gear ratio and efficiency in an inline form-factor. These gearboxes are designed to work with SureServo2 and SureStep motors.
The PGA series of inline planetary gearboxes has a thread-in mounting style, along with a level of precision and torque capacity that is best in its class. The PGB series of right-angle planetary gear reducers offers similar technical specifications to the PGA series and provides an excellent solution when space and clearance requirements are limited. PGD series gearboxes with compact design and hub-style output are ideal for equipment that requires high-speed, high-precision indexing movement. The LS Electric MSS series of high-precision gear reducers are specifically designed to mate with LS Electric L7C & L7P series servo motors.
Ever Motion Solutions® stepper drives offer the highest performance levels with either pulse input or EtherCAT control. Both control methods allow open- and closed-loop feedback options. Ever stepper drives also offer advanced features such as monitoring of back EMF signals from the stepper motor to detect stalls without an encoder. Ever stepper drives work with all SureStep motors to provide peak stepper system performance.
SureStep® is a high-performance open-loop stepping system that provides simple and accurate control of position and speed, and offers a low-cost motion control solution with up to 1800 oz-in of torque (select SureStep integrated stepper motors/drives have integral encoders that allow for closed-loop control).
Leadshine® stepper drives offer basic features and general-purpose performance. Leadshine drives work with all SureStep stepper motors to provide an even more cost-effective system.
The SureGear PGCN series is a great gearbox value for servo, stepper, and other motion control applications requiring a NEMA size input/output interface. Features include:
Newest Additions!
Drive couplings are power transmission components used to couple the shafts of various mechanical devices, and to compensate for shaft misalignment, reducing stress on shafts and bearings. Jaw, double loop, Oldham, servo-application, advanced disc, and high torque disc couplings are available.
This selection of SureServo1 (SVA series) servo systems has been discontinued and replaced by the SureServo2 (SV2A series) servo systems. Click the link below to go to the SureServo2 servo systems overviews:
Limited stock of accessories may still be available on the shopping page. Click SHOP to go there now.
If you have any technical support questions, please contact our Tech Support team at:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings