Cookies are not enabled on your browser.
LS Electric iX7 servo systems combine a high-performance servo motor with an EtherCAT and Modbus TCP-compatible servo amplifier (drive) to achieve accurate position, velocity, or torque control. Three-phase systems to 3.5kW and single-phase operation up to 2.2kW offer automatic tuning, a built-in indexer and an absolute encoder. Size systems based on power/torque required; add cables and I/O module to complete system.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.




Need help selecting an LS Electric servo system?
Use our selector tool to configure and order
Need an EtherCAT controller?
Learn more about the LS Electric XGB EtherCAT PLC
LS Electric iX7 servo systems offer advanced multi-axis motion control functions over EtherCAT and ModbusTCP networks.
Servo Drive Features:
Servo Motor Features:
Drives starting at
$561.00
(IX7NHA004U-AD)
Motors starting at
$330.00
(APMC-FBL01AMK-AD)
Servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, servo systems provide:
EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
iX7 Servo Drives:
Six low inertia motors:
Three medium inertia motors:
Motor power and encoder cables are available in 3m, 5m, 10m, and 20m lengths in standard and flex-rated versions for continuous flexing applications.
These accessories are required for interface to the on-board drive I/O (via the CN1 connector):
Optional accessories for LS Electric iX7 servo systems include braking resistors, EMI input filters, and a set of pre-matched gearboxes for easy mounting to the appropriate servo motor.
Use the gearboxes to increase the available torque or to solve inertia mismatch problems.
The free downloadable DriveCM software enables programming, backup, and troubleshooting options. Link to software can be found on any of the drive component item pages.
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings