AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
0
$0.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $0.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • My Product Docs
  • Credit Application
  • Tax Exemption
| Direct Sales in US and Canada | 1-800-633-0405 | About Us | Contact Us | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Motion Control > LS Electric L7C (L7CA Series) Servo Systems
  •   Shop  
  •   Overview  
  •    In Depth   
LS Electric L7C (L7CA Series) Servo Systems
LS Electric L7CA Series Servo System Components

Need help selecting an LS Electric servo system?
Use our selector tool to configure and order.

LS Electric L7CA servo systems combine a high-performance servo motor with a servo amplifier (drive) to achieve accurate position, velocity, or torque control. Automatic tuning, built-in indexer and other standard features make this series an extremely cost-effective offering. Select system size based on power/torque requirements. Add power and feedback cables plus an I/O breakout module for a complete system.

Stride Interactive Product Tour Request
Company Name:
Last Name:
First Name:
Business Email:
Country:
Job Title:
Category Selections
230V Servo Motors, Drives, Motor Cables
230V Servo Motors, Drives, Motor Cables
Servo CN1 I/O Components
Servo CN1 I/O Components
Servo Accessories
Servo Accessories
Servo Connector Components
Servo Connector Components
Shop Now

LS Electric® L7C Servo Systems - Servo Motors and Servo Drives

LS Electric Servo System Selector ls electric logo

Click here for our LS Electric Servo Product Selector

LS Electric® L7C Servo Systems - Servo Motors and Servo Drives

Basic features at a fantastic price!

LS Electric Servos provide the most requested features: setup wizards, auto tuning, built-in indexer and more - in an extremely cost-effective package:

  • 5 standard servo systems from 100W to 1kW
  • 200-230VAC single-phase input power on all systems
  • Control via high-speed pulse train, analog speed or torque signal, or internal indexing
  • Use with AutomationDirect CLICK, Do-more BRX, or Productivity series PLCs; or any other host controller or HMI
  • Auto-Tuning and FREE setup software (with built-in o-scope function)
  • Fully digital with up to 1kHz velocity loop response
  • 30-day money-back guarantee
  • Two-year warranty

Drive Features

  • Easy setup and diagnostics with built-in keypad/display or the DriveCM PC-based software
  • Field upgradeable firmware ensures the drive can always be upgraded to the latest operating system
  • Command options include:
    • ±10V torque or velocity command
    • Pulse train or master encoder position command
    • Real-time selectable electronic gearing
  • Internal Indexer for position/speed-based moves:
    • 64 individual move statements can be configured
    • Each move includes distance, speed, accel, decel, registration, and dwell parameters
    • Set up through free downloadable Drive CM software or via serial comms (PLC, HMI, w/ Modbus via RS485 or RS422)
    • The move can be initiated via digital inputs or through serial comms
    • Index profiles include relative or absolute moves, registration, blended moves, and positive/negative/shortest distance rotary table moves.
  • Two auto-tuning modes:
    • Off-Line auto tuning (the drive initiates moves while auto-tuning)
    • On-Line auto tuning (an external controller sends move commands during auto-tuning)
    • Manual tuning allows the user to adjust all tuning values
  • Optically isolated digital I/O:
    • 10 inputs
    • 5 general purpose, configurable outputs
    • 3 outputs permanently configured for alarm & status codes
    • 1 line driver encoder output (with scalable resolution)
  • Software-based oscilloscope feature that can monitor a variety of command and status signals, including output speed, torque, power, and more
  • Standard 50-pin DIN-rail mounted break-out kit for the drive's CN1 connector (with screw terminal connections), or 50-pin cables with flying leads

Servo Motor Features:

  • Five low inertia models:
    • 100W, 200W, 400W, 750W and 1kW
    • Speeds up to 5,000 rpm
  • Permanent magnet 3-phase synchronous motors
  • Keyed drive shafts support clamp-on style couplings or key-style couplings
  • Integrated encoder with 17-bit resolution (131,072 pulses per revolution)
  • Optional 24 VDC spring-set holding brakes (AYK2 motors)
  • Standard hook-up cables for motor power, encoder, and brake in standard or flex-rated lengths of 3, 5, 10, and 20m

LS Electric servo drives start at
$325.00
(L7CA004U-AD)

LS Electric servo motors start at
$238.00
(APMC-FBL01AYK-AD)

This link opens a PDF. LS Electric L7C Servo Systems Overview

Why Use a Servo?

Servo systems provide the highest possible level of performance for precise control of position, velocity, and torque. Compared to lower cost stepping systems, servo systems provide:

  • More torque at higher speeds (up to 5,000 rpm)
  • Higher response with closed-loop control (high hit rate without stalling or lost position)

Need more features? If you need more advanced features or high torque output - please check out our SureServo2 servo systems with a much more extensive feature set AND motor output power up to 15kW.

LS Electric L7C Series Motors, Drives, and Motor Cables

All the popular AC servo system features at a fantastic price!

L7CA Servo Drives:

  • Two servo drive sizes 400W and 1kW
  • L7C drives accept 230 VAC single-phase input power

Matching Motors:

  • Five low inertia models:
    • 100W, 200W, 400W, 750W, & 1kW
    • Speeds up to 5,000 rpm

    LS Electric L7C amplifiers (drives) start at
    $325.00
    (L7CA004U-AD)

    LS Electric L7C motors start at
    $238.00
    (APMC-FBL01AYK-AD)

    CN1 I/O Components

    These accessories are required for interface to the on-board drive I/O (via the CN1 connector):

    • The 50-pin DIN-rail mount terminal block interfaces to all the drive I/O signals
    • Choose from 3 cable lengths to locate the DIN-rail mount version
    • A 50-pin to pigtail cable is also available to interface the I/O signals

    Accessories

    Optional accessories for LS Electric L7CA servo systems include braking resistors, EMI input filters, and a set of pre-matched gearboxes for easy mounting to the appropriate servo motor.

    Use the gearboxes to increase the available torque or to solve inertia mismatch problems.

    The free downloadable Drive CM software enables programming, backup, and troubleshooting options. Link to software can be found on any of the drive components item pages.

    Servo Connector Components

    Connector components for LS Electric L7CA servo systems can be used to create custom cables for encoder feedback, and the I/O connection. For the most reliable results, utilize the factory-made cables wherever possible. A replacement power connector for the drive is also available.


    Shop Now
    Contact, Connect & More
    Sign Up
    to receive:
    FREE e-Newsletter
    sign up today!
    Connect With Us
    Social Media Channels:
    linkedin    facebook    x    instagram    youtube
    Company Information
    About Us
    Brand Line Card
    System Integrator Program
    International Sales
    Panel Builder Program
    Site Help
    Company Reviews
    Download Price List
    Contact Us
    Contact Options
    1-800-633-0405
    Monday - Friday
    9 a.m. - 6 p.m. ET
    excluding holidays
    Career Opportunities
    Voted #1 mid-sized employer in Atlanta
    We're a great place to work!
    Check out our job openings

    Need Training?
    Affordable Training by Interconnecting Automation
    Free Online PLC Training
    FREE Video Tutorials
    Information & News
    What's New / In The News
    FREE e-Newsletter
    Automation Notebook
    Product Literature
    White Papers
    News, Product and Training Bulletins
    E-Books
    Shop with confidence
    Checked   Safe & Secure
    payment methods


    We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
    AutomationDirect

    BBB Accredited

    Voted #1 mid-sized employer in Atlanta
    Check out our job openings

    Copyright © 1999-2025 AutomationDirect.  ALL RIGHTS RESERVED.
    Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
    Clear login credentials



    Back to Top


    spinner Updating...
    Info