Fiber optic sensors provide a remotely mounted electronics and optics package with fiber optic extensions to the sensing area, perfect for extremely tight locations, or where even low power electronics are not allowed. Glass and cuttable plastic fiber optic cables are also available (sold separately), with sensing distances up to 1800mm.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Attaching Fiber Amplifer and Glass Fiber-Optic Cables
Fiber optic photoelectric sensors offer remote sensing/mounting options for long-distance or low- or no-power endpoint applications. Installations can be customized using cuttable fiber optic cables.
An installation consists of an amplifier mated to fiber cable(s) routed to the sensing area.
For part listings and specifications, go to Shop Now
OPT series single and multi-fiber units are available with large detection and working ranges and recognition of transparent objects.
Starting at
$101.00
(OPT2040)
SSF series DC-powered fiber optic photoelectric sensors offer sensitivity adjustment using Teach button function.
Starting at
$53.00
(SSF-0N-0A)
DFP/DFT series compact rectangular plastic DIN-rail mount DC-powered fiber amplifier and cuttable fibers offer maximum flexibility.
Starting at
$109.00
(DFP-AN-1A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings