Cookies are not enabled on your browser.
Through-beam photoelectric sensors consist of an emitter and a receiver in separate housings. The emitter sends a beam of light to the receiver, which determines a target is present when the beam is interrupted. These sensors offer the longest sensing distances but require precise alignment.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Through-beam photoelectric sensors have an emitter and a receiver housed separately. The emitter sends a beam of light to the receiver, which detects a target when the beam is blocked. These sensors provide the longest sensing distances and high reliability but require precise alignment for proper operation.
For part listing and specifications, go to Shop Now
AchieVe and Contrinex 12mm tubular sensors offer rugged metal housings ideal for demanding industrial environments.
Components starting at
(FDME-00-1H)
18mm tubular photoelectric sensors offer performance and value for a wide range of applications and include models featuring 316L stainless steel housings and IP69K protection ratings for Food and Beverage applications.
Components starting at
(LLR-M18PA-NMS-400)
Eaton E58 series harsh duty photoelectric sensors are built with stainless steel, PVDF, and tempered glass components that are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion. From harsh industrial solvents and high-pressure washdowns to heavy vibration and shock, these sensors are designed to withstand the toughest environments.
Components starting at
(E58-30TS250-GAP)
Contrinex 4mm smooth barrel and 5mm threaded barrel sensors feature rugged stainless steel housings and are perfect for applications requiring a small footprint.
Components starting at
(LLR-D04MA-NMK-400)
AutomationDirect and ProSense 8mm tubular sensors feature compact stainless steel housings suitable for small space applications.
Components starting at
(HEE-00-3A)
Newest Additions!
Rectangular photoelectric sensors offer accurate and reliable object detection for a wide range of applications. Their flat surfaces allow for precise alignment and stable mounting, while built-in mounting holes simplify installation. Select models offer IO-Link compatibility.
Components starting at
(FBM-RE-00-0A)
Autonics and ProSense small space rectangular photoelectric sensors feature compact housings that are easy to install in tight spaces. These robust sensors offer accurate sensing, fast response times, and high performance for challenging industrial applications.
Components starting at
(F16RR-DN-1F)
Wenglor OPT series standard duty square photoelectric sensors provide small spot diameters, simple potentiometer adjustment, and IO-Link compatibility. They feature sturdy plastic housings with flexible mounting options.
Components starting at
(OPT2130)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings