Cookies are not enabled on your browser.
Diffuse photoelectric sensors with background suppression detect objects by sensing reflected light. They offer reliable detection by ignoring surrounding objects and provide a stable sensing distance regardless of target color. Some models use blue light to accurately sense dark or shiny targets.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Diffuse photoelectric sensors with background suppression detect object presence by emitting a beam of light, typically from an LED, toward a target and sensing the reflected beam. These sensors work similarly to standard diffuse sensors but are designed to distinguish light from the intended target and to filter out reflections from background objects. They are effective in environments with reflective backgrounds but cost more than other photoelectric sensing technologies and require more setup time.
For part listing and specifications, go to Shop Now
Newest Additions!
Standard 18mm tubular photoelectric sensors offer performance and value for a wide range of applications and include models featuring 316L stainless steel housings, IP69K protection ratings for Food and Beverage applications, and options for dark and shiny object detection.
Contrinex smart IO-Link 18mm photoelectric sensors offer advanced functionality with multiple sensing modes and can be configured to provide rich data and diagnostics. Key features include user-configurable outputs, embedded predictive maintenance, and high-speed internal decision-making that eliminates dependence on a centralized PLC.
Starting at
(LHR-M18PA-PMK-101)
Eaton E58 series harsh duty photoelectric sensors are built with stainless steel, PVDF, and tempered glass components that are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion. From harsh industrial solvents and high-pressure washdowns to heavy vibration and shock, these sensors are designed to withstand the toughest environments.
Starting at
(E58-30DP150-GDP)
ProSense F8 series 8mm tubular sensors feature compact stainless steel housings suitable for small space applications.
Priced at
(F8RS-LN-1F)
Newest Additions!
Standard rectangular photoelectric sensors offer accurate and reliable object detection partly due to their flat surfaces which allow for precise alignment and stable mounting, while built-in mounting holes simplify installation. Select models employ time-of-flight laser technology to detect objects while avoiding false positives.
Contrinex smart IO-Link rectangular photoelectric sensors deliver powerful, decentralized sensing. Their multiple sensing modes and user-configurable outputs allow for highly flexible operation. These sensors are engineered for autonomy, featuring high-speed internal decision-making that removes the need to rely on a central PLC. Furthermore, they are equipped to provide rich diagnostic data and embedded predictive maintenance capabilities right from the sensor itself.
Starting at
(FBM-RS-0P-0A)
Autonics and ProSense small space rectangular photoelectric sensors feature compact housings that are easy to install in tight spaces. These robust sensors offer accurate sensing, fast response times, and high performance for challenging industrial applications.
Starting at
(BTF15-BDTL)
Wenglor OPT series standard duty square photoelectric sensors provide a small spot diameter and are offered in sturdy plastic or polycarbonate housings. Select models employ time-of-flight laser technology to reliably detect the presence of an object while avoiding false positives.
Starting at
(OPT2153)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings