Cookies are not enabled on your browser.
Retroreflective sensors bounce light off a fixed reflector; a target is detected when it breaks the beam. They offer longer sensing distances than a diffuse style but require alignment of the sensor and reflector. Polarized models improve detection accuracy by filtering out ambient light sources.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Retroreflective sensors bounce light off a fixed reflector and determine a target's presence when it breaks the beam. They are easier to install and typically more cost-effective than through-beam sensors, and they offer longer sensing ranges than diffuse sensors. Polarized retroreflective sensors improve detection accuracy by filtering out ambient light sources, ensuring consistent and reliable performance even in difficult lighting conditions.
For part listing and specifications, go to Shop Now
AchieVe and Contrinex 12mm tubular sensors offer rugged metal housings ideal for demanding industrial environments.
Starting at
(FDMP-0N-1A)
Newest Additions!
18mm tubular photoelectric sensors offer performance and value for a wide range of applications and include models featuring 316L stainless steel housings, IP69K protection ratings for Food and Beverage applications, and options for clear object detection.
Contrinex smart IO-Link 18mm photoelectric sensors offer advanced functionality beyond a simple switching output. They feature multiple sensing modes and can be configured to provide rich data and diagnostics. Key features include user-configurable outputs, embedded predictive maintenance, and high-speed internal decision-making that eliminates dependence on a centralized PLC.
Starting at
(FBP-DN-0E)
Eaton E58 series harsh duty photoelectric sensors are built with stainless steel, PVDF, and tempered glass components that are mechanically assembled using Vitron seals to ensure resistance to chemicals and moisture intrusion. From harsh industrial solvents and high-pressure washdowns to heavy vibration and shock, these sensors are designed to withstand the toughest environments.
Starting at
(E58-30RS18-GDP)
ProSense F8 series 8mm tubular sensors feature compact stainless steel housings suitable for small space applications.
Priced at
(F8RP-DP-1F)
Newest Additions!
Rectangular photoelectric sensors offer accurate and reliable object detection partly due to their flat surfaces which allow for precise alignment and stable mounting, while built-in mounting holes simplify installation. Select models offer IO-Link compatibility.
Starting at
(FBM-RP-0P-0A)
Autonics and ProSense small space rectangular photoelectric sensors feature compact housings that are easy to install in tight spaces. These robust sensors offer accurate sensing, fast response times, and high performance for challenging industrial applications.
Starting at
(BTS200-MDTD)
Wenglor OPT series standard duty square photoelectric sensors provide small spot diameters, simple potentiometer adjustment, and IO-Link compatibility. They are offered in sturdy plastic housings with flexible mounting options and an IP67/68 protection rating.
Starting at
(OPT2133)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings