Cookies are not enabled on your browser.
Diffuse photoelectric sensors combine an emitter and receiver into a single compact housing. They sense presence, color, or contrast by emitting a light beam and sensing the light reflected directly from the target. They are easy to install and adjust, but typically have shorter sensing distances.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Diffuse photoelectric sensors feature an integrated emitter and receiver in a single compact housing. These sensors detect presence, distance, color, or contrast by emitting a light beam and sensing the light reflected directly from the target. They offer reliable performance, simple installation, and easy adjustment, but their sensing distances are typically shorter.
For part listing and specifications, go to Shop Now
AchieVe and Contrinex 12mm tubular sensors offer rugged metal housings ideal for demanding industrial environments.
Starting at
(FDM3-0N-1H)
Newest Additions!
Standard 18mm tubular photoelectric sensors offer performance and value for a wide range of applications and include models featuring 316L stainless steel housings, IP69K protection ratings for Food and Beverage applications, and options for dark and shiny object detection.
Contrinex smart IO-Link 18mm photoelectric sensors offer advanced functionality beyond a simple switching output. They feature multiple sensing modes and can be configured to provide rich data and diagnostics. Key features include user-configurable outputs, embedded predictive maintenance, and high-speed internal decision-making that eliminates dependence on a centralized PLC.
Starting at
(LTR-M18PA-PMK-603)
Contrinex 4mm smooth barrel and 5mm threaded barrel sensors feature rugged stainless steel housings and are perfect for applications requiring a small footprint.
Starting at
(LTR-D04MA-NLK-301)
ProSense F8 series 8mm tubular sensors feature compact stainless steel housings suitable for small space applications.
Priced at
(F8R6-LN-1F)
Newest Additions!
Standard rectangular photoelectric sensors offer accurate and reliable object detection partly due to their flat surfaces which allow for precise alignment and stable mounting. Select models employ triangulation laser technology to measure distances with extreme accuracy and offer our best-in-class distance sensing for ranges within 1 meter.
Contrinex smart IO-Link rectangular photoelectric sensors deliver powerful, decentralized sensing. Their multiple sensing modes and user-configurable outputs allow for highly flexible operation. These sensors are engineered for autonomy, featuring high-speed internal decision-making that removes the need to rely on a central PLC. Furthermore, they are equipped to provide rich diagnostic data and embedded predictive maintenance capabilities right from the sensor itself.
Starting at
(LTR-C23PA-PMK-603)
Autonics and ProSense small space rectangular photoelectric sensors feature compact housings that are easy to install in tight spaces. These robust sensors offer accurate sensing, fast response times, and high performance for challenging industrial applications.
Starting at
(BTF30-DDTD)
Wenglor OPT series standard duty square photoelectric sensors provide a small spot diameter and are offered in sturdy plastic or polycarbonate housings. Select models employ triangulation laser technology to measure distances with extreme accuracy and offer our best-in-class distance sensing for ranges within 1 meter.
Starting at
(OPT2023)
Safe &
Secure
Voted #1 mid-sized employer in Atlanta
Check out our
job openings