AutomationDirect
Login | Register
Accounts & Orders
Cart
18
$830.28

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...

Your Account

Account Home

Checkout   $830.28


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card |
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • E-books / White Papers
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
AC Drives Home Select an AC Drive DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACM ACG ACN NEMA 4X ES1 Software
Accessories

DURApulse GS3
AC Drives

DURApulse GS3 AC Drive

Starting at $271.00

DURApulse GS3 AC Drives Price Comparison Chart

DURApulse GS3 builds on the GS series

The DURApulse GS3 series builds on the simplicity and flexibility of the GS1 and GS2 series, incorporating feedback from our customers and extensive research and testing in our own drives lab. While the GS1 offers simple Volts per Hertz control, and the GS2 adds PID functionality and dynamic braking, DURApulse GS3 offers sensorless vector control and autotuning, as well as optional encoder feedback for enhanced speed control. DURApulse GS3 configuration settings are a superset of the GS series, so programming for the same parameters is identical across all series.

  • 1 hp to 3 hp, 230VAC (single/three-phase input)
  • 5 hp to 50 hp, 230VAC (three-phase input)
  • 1 hp to 100 hp, 460 VAC (three-phase input)

Features

  • Simple Volts/Hertz control
  • Sensorless vector control with autotune
  • Sensorless vector control with optional
    encoder feedback card, for tighter speed
    control
  • Variable carrier frequency, depending on model
  • IGBT technology
  • 150% starting torque
  • 150% rated current for one minute
  • Internal dynamic braking circuit for models
    under 20 hp
  • Programmable jog speed
  • Removable smart keypad with parameter
    upload/download
  • Easy-to-understand parameter text labels
  • HIM keypad with memory to store up to four
    programs of any DURApulse drive
  • Three analog inputs and one analog output
  • Eleven digital inputs
  • Four programmable outputs: Three digital
    and one relay
  • One digital frequency pulse output
  • RS-485 Modbus communications
  • Ethernet communication optional
  • UL/CE listed
  • Optional software package with full
    programmability, trending and application
    setup

Sensorless Vector Technology up to 100hp

DURApulse GS3 AC Inverters

HP PART NUMBER OUTPUT AMPS PRICE PART NUMBER OUTPUT AMPS PRICE
1.0 GS3-21P0 5 $271.00 GS3-41P0 2.7 $370.00
2.0 GS3-22P0 7 $312.00 GS3-42P0 4.2 $394.00
3.0 GS3-23P0 11 $379.00 GS3-43P0 5.5 $424.00
5.0 GS3-25P0 17 $429.00 GS3-45P0 8.5 $481.00
7.5 GS3-27P5 25 $611.00 GS3-47P5 13 $652.00
10 GS3-2010 33 $752.00 GS3-4010 18 $835.00
15 GS3-2015 49 $994.00 GS3-4015 24 $1,048.00
20 GS3-2020 65 $1,259.00 GS3-4020 32 $1,295.00
25 GS3-2025 75 $1,457.00 GS3-4025 38 $1,531.00
30 GS3-2030 90 $1,673.00 GS3-4030 45 $1,744.00
40 GS3-2040 120 $2,413.00 GS3-4040 60 $2,244.00
50 GS3-2050 145 $2,965.00 GS3-4050 73 $2,702.00
60 n/a n/a n/a GS3-4060 91 $3,079.00
75 n/a n/a n/a GS3-4075 110 $3,439.00
100 n/a n/a n/a GS3-4100 150 $4,005.00

Accessories

  • AC line reactors
  • EMI filters
  • Braking resistors
  • Fuse kits and replacement fuses
  • RF filter
  • GS3-FB feedback card
  • Ethernet interface
  • GSoft drive configuration software
  • Replacement keypads
  • Remote panel adapter
  • Keypad cables in 1, 3 and 5 meter lengths
  • Four and eight-port communication boards

The DURApulse GS3 Digital Keypad

The GS3 digital keypad includes a 2 line x 16 character LCD display, 5 status LED Indicators, and 9 function keys. The diagram above shows all of the features of the digital keypad. The standard smart keypad (aka HIM or Human Interface Module) is designed with defaults for the North American customer and allows you to configure the drive, set the speed, start and stop the drive, and monitor critical parameters for your application. In addition, this keypad has internal memory that allows four complete programs to be stored and transferred to any DURApulse GS3 drive.

LCD Display

LCD display for real language programming. No need to have a manual to understand parameter configuration.

DURApulse GS3 Digital Keypad
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
payment methods
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map    Send Us your Feedback    Unsubscribe    Email Preferences    Legal & Business Policies    Cookie Preferences    YouTube Terms of Service    AutomationDirect Product API
Clear login credentials
Back to Top


 Updating...
Info