Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Variable Frequency Drives (VFD)
  •   Shop  
  •   Overview  
  •   In Depth  
AC Drives Home Select an AC Drive DC Drives Home Soft Starters Home
 
WEG
WEG CFW100 WEG CFW320 WEG CFW500 Software
DURApulse
GS10 GS20 GS30 GS4 Software
Toshiba
Toshiba AS3 Software
IronHorse
ACG ACN NEMA 4X Software
Accessories

AC Drives: Choose a drive series below for a quick summary

Electrical drives control the speed, torque and direction of a downstream device, most typically a motor. Variable frequency drives (VFD) provide speed control for AC motors such as those in conveyors, fans, pumps and shop tools. DC drives provide variable speed control for DC motors, ideal for applications requiring low-speed control, torque and power.

Go to our Guide for Selecting
the Right AC Drive

DURApulse GS10 AC Drives

DURApulse GS10 AC Drives

GS20 and GS20X AC Drives

DURApulse GS20 and GS20X AC Drives

GS30 AC Drives

DURApulse GS30 AC Drives

Ironhorse ACG Series AC Drives

IronHorse ACG Series AC Drives

Ironhorse NEMA4X AC Drives

IronHorse NEMA4X AC Drives

DURApulse GS4 AC sensorless vector drives

DURApulse GS4 AC Sensorless Vector Drives

WEG CFW100 AC Micro Drive

WEG CFW100

WEG CFW500

WEG CFW500

WEG CFW320 AC Drives

WEG CFW320 AC Drives

Toshiba AS3 High-Performance Drives

Toshiba AS3 High-Performance Drives

DURApulse GS10

DURApulse GS20 & GS20X

DURApulse GS30

IronHorse ACG Series AC Drives

IronHorse NEMA4X

DURApulse GS4

WEG CFW100

/

WEG CFW500

WEG CFW320

Toshiba AS3

A left arrow for the image slider.
A right arrow for the image slider.

DURApulse GS10 AC Drives

GS10 AC Drvies
  • The DURApulse GS10 series AC drives have all of the features of the GS1, as well as many of the features offered on higher performance drives such as sensorless vector and PID.
  • Built-in keypad with 4-digit, 7 segment LED display
  • Speed control potentiometer and optional remote keypad
  • QR Code for remote access to product details (online)
  • Removable fan, fast & easy to replace
  • Removable RFI jumper (depends on application needs)
  • Spring clamp terminal blocks
  • Zero-stack installation saves time, money and panel space by allowing the GS10 drives to be mounted right up next to each other.
  • V/Hz Control and Sensorless Vector Control
  • Maximum Frequency Output 599Hz
  • Multiple motor support, supports up to 2 induction motor switching control from a single VFD
  • Built-in braking chopper
  • DEB, deceleration energy backup, controls motor deceleration during power loss
  • 100kA short circuit current rating
  • Circuit boards have conformal coating for improved environmental tolerance
  • Built-in RS485 communications (Modbus RTU)
  • Analog input, selectable voltage or current
  • Analog output, voltage
  • Digital IO: 5 inputs, 2 outputs
  • Mounting, NEMA1 conduit box; DIN rail adapter; EMC shield plate; Top-wire mounting plate (all optional)
  • Compact size
  • Fire Mode - Run fire mode during emergencies to have uninterrupted smoke removal and system pressure
  • Multi-pump Control and Auto Operation functions
  • Two-year warranty
  • UL, CE listed

Starting at $138.00

MORE ABOUT GS10

DURApulse GS20 and GS20X AC Drives

DURApulse GS4 AC sensorless vector drives
  • 1/4 to 1 hp, 115 VAC (single-phase input)
  • 1/4 to 3 hp, 230 VAC (single-phase input)
  • 1/2 to 3 hp, 230 VAC (single-phase input GS20X)
  • 1/4 to 20 hp, 230 VAC (three-phase input)
  • 1/2 to 7.5 hp, 230 VAC (three-phase input GS20X)
  • 1/2 to 30 hp, 460 VAC (three-phase input)
  • 1 to 10 hp, 460 VAC (three-phase input GS20X)
  • 1 to 10 hp, 575 VAC (three-phase input)
  • The DURApulse GS20/GS20X series of AC drives includes many of the same standard features as our other GS drives including dynamic braking, PID, removable keypad, and other features such as:
    - V/Hz Control, Sensorless Vector Control, Field Oriented Control.
    - Torque Control Mode
    - 100kA short circuit current rating
    - STO - Safe Torque Off
    - Built-in PLC (up to 2,000 steps)
    - Optional Ethernet communications Modbus TCP and Ethernet/IP
    - Generous built-in I/O
    - 2 Analog inputs, AI1: +/- 10VDC, 0-10VDC, 0-20mA/4-20mA, AI2: 0-10VDC, 0-20mA/4-20mA
    - 1 analog output 0-10VDC
    - 1 Frequency output
    - 7 Digital inputs, 2 digital outputs, 1 relay output
    - Zero-stack installation
    - GS2 mode to ease with migration from GS2 VFDs (not supported on GS20X)
    - GS20X adds NEMA4X enclosure and optional NEMA 4X disconnect
    - Two-year warranty
    - UL, CE listed

Starting at $171.00

MORE ABOUT GS20 & GS20X

DURApulse GS30 AC Drives

DURApulse GS30 AC sensorless vector drives
  • V/Hz Control, Sensorless Vector Control, Field Oriented Control, Field Oriented Control Plus Encoder (Flux Vector)
  • Torque Control Mode and Tension Control Mode
  • Maximum frequency 599Hz
  • Multiple motor support, supports up to 4 induction motor switching control from a single VFD
  • Built-in braking chopper up to 40hp
  • DEB, deceleration energy backup, controls motor deceleration during power loss
  • 100kA short circuit current rating up to 30hp
  • STO Safe Torque Off
  • 100% conformal coating (IEC 60721-3-3 class 3C2) on PCBs provides moisture, corrosion & dustproof in critical environments
  • Built-in PLC (up to 5,000 steps)
  • USB programming
  • Built-in RS485 communications (Modbus RTU)
  • Optional Ethernet communications Modbus TCP, EtherNet/IP, and EtherCAT
  • Optional encoder option card for support of Flux Vector Control mode
  • xpansion I/O option cards
  • Backup power supply option card
  • Generous built-in I/O, pulse in/out 33KHz pulse input & output
  • Analog inputs +/- 10VDC, 0-10VDC, 0-20mA/4-20mA
  • Digital I/O: 7 inputs, 3 outputs
  • 2 option card mounting positions
  • High-Speed Pulse Input and Output up to 33KHz
  • Mounting, NEMA1 conduit box; DIN rail adapter (up to Frame C); EMC shield plate; top-wire mounting plate (all optional)
  • Compact size
  • Two-year warranty
  • UL, CE listed

Starting at $277.00

MORE ABOUT GS30

IronHorse ACG Series AC Drives

Ironhorse ACG Series AC Drives

The ACG series of sensorless vector AC drives bridge the gap between a micro drive and high-performance VFD. The ACG series AC drives have features normally only found on more expensive drives but at a great price.

These are just some of the features for the ACG series drives. You will be hard-pressed to find a drive for the same price with all of the features it supports.

  • Single-phase UL Ratings - 230 or 460 VAC input
  • Supports several different control modes including V/Hz, slip compensation, and sensorless vector
  • Flexible carrier frequency to 15khz
  • Output frequency to 400Hz (120Hz sensorless vector)
  • Built-in RJ45 port for fast & easy programming
  • Free downloadable software for drive configuration
  • Local/Remote control mode selection or digital/comm input with Hand/Off/Auto control
  • Momentary power loss restarts
  • PCB conformal coating
  • 100kA Short Circuit Current Rating
  • DC Bus Connection Terminals
  • Discrete I/O - 5 inputs and 2 relay outputs
  • Analog I/O - configurable 2 inputs and 1 output (voltage)
  • 2-motor control
  • Built-in dynamic braking
  • PID Controller - including sleep and wake
  • Password protection
  • High speed communication interfaces with MODBUS RTU built-in, with optional EtherNet/IP and Modbus TCP Communication Card
  • Fire Mode - Run fire mode during emergencies to have uninterrupted smoke removal and system pressure
  • 2-year warranty
  • CE, UL, cUL
  • Also available in NEMA 4X versions as the ACN and ACNND

Starting at $181.00

MORE ABOUT IRONHORSE ACG

IronHorse NEMA4X AC Drives

Ironhorse NEMA4X AC Drives

The ACN series of NEMA 4X sensorless vector AC drives bridge the gap between a micro drive and high-performance VFD. These AC drives have features normally only found on more expensive drives, in a NEMA 4X enclosure and at a great price.

These drives offer an advanced remote keypad, Ethernet option cards so the drive can communicate over Modbus TCP and EtherNet/IP, and the option to configure and program using the free, user-friendly VFD Suite software.

ACNxx series drives support 4 control modes which include: V/Hz, slip compensation, sensorless vector and torque control.

  • 230VAC: three-phase up to 20hp, single phase up to 10hp
  • 460VAC: three-phase up to 30hp, single-phase up to 15hp
  • Single-phase UL Ratings - 230 or 460 VAC input
  • Can be used with AC induction motors or permanent magnet AC motors (PMAC)
  • Lockable, integrated disconnect or no-disconnect models
  • Output frequency to 400Hz (120Hz sensorless vector)
  • STO - Safe Torque Off (SIL2)
  • Built-in user sequence programming of 18 steps
  • Optional LCD text-based keypad can be remotely mounted with IP66 case
  • Local/Remote control mode selection or digital/comm input with Hand/Off/Auto control
  • Momentary power loss restarts
  • Analog I/O - configurable 2 Inputs and 1 output
  • 2-motor control
  • Built-in dynamic braking
  • PID controller - including sleep and wake
  • High speed communication interfaces with MODBUS RTU built-in, with optional EtherNet/IP and ModbusTCP communication card
  • Fire Mode - Run fire mode during emergencies to have uninterrupted smoke removal and system pressure

Starting at $239.00

MORE ABOUT IRONHORSE NEMA4X

DURApulse GS4 AC Sensorless Vector Drives

DURApulse GS4 AC sensorless vector drives
  • 1-25 hp, 230VAC (single-phase input)
  • 1-100 hp, 230VAC
  • 1-300 hp, 460VAC
    The DURApulse GS4 series of AC drives includes many of the same standard features as our other GS drives including dynamic braking, PID, removable keypad, and much more:
    - V/Hz control or sensorless vector
    - 100kA Short Circuit Current Rating (SCCR)
    - 50℃ rating
    - STO - Safe Torque Off (TUV certified)
    - Built-in PLC (up to 10k rungs)
    - Expanded I/O capability - 110V Inputs, Relay Outputs, combo DC I/O card
    - Analog I/O - Configurable: 3 In and 2 Out
    - Fire mode
    - Circulatory control mode
    - Field upgradeable firmware
    - High speed communication interfaces with MODBUS RTU and BACnet protocols built in, with optional communication cards: MODBUS TCP, EtherNet/IP
    - Two-year warranty
    - CE, TUV, UL, cUL

Starting at $609.00

MORE ABOUT GS4

WEG CFW100

WEG CFW100 AC Micro Drive
  • Smallest AC drive in the world
  • 1/4 to 1 hp, 115V (Single-Phase input)
  • 1/4 to 1 hp, 230V (Single-Phase input)
  • Output current 1.6 A, 2.6 A and 4.2 A (0.25; 0.5 and 1cv)
  • Single-phase power supply (110/230 VAC)
  • Operates in 50℃ [122℉] ambient temperature environments without derating
  • Withstands 150% overload for one minute every 10 minutes at an ambient temperature of 50℃ [122℉]
  • Vector (VVW) or Scalar (V/F) control
  • Plug-and-play functionality
  • Built-in operating interface (HMI)
  • Digital inputs
  • Surface mounting (with PLMP accessory) or DIN rail mounting
  • Degree of protection IP20
  • Removable external fan (for Frames B and C)
  • Fault or alarm diagnosis
  • Electronic protection against motor overload
  • Free software (WPS)
  • Standard coating classified as 3C2 according to IEC 60721-3-3 on all versions for greater protection of the internal circuitry in harsh environments
  • PID control function
  • Fire mode function
  • Modbus master function
  • Energy-saving function

Starting at $164.00

MORE ABOUT CFW100

WEG CFW500

WEG CFW500 microdrive
  • Broad offering from 1/4 to 150 hp Scalar, Vector Control (Sensorless and closed-loop with encoder feedback), and VVW PM (suitable for fan, pump and compressor)
  • 200-240V (single-phase/3-phase and 3-phase only models) and 380-480V input voltage
  • 230VAC: three-phase up to 30 hp, single phase input up to 3hp
  • STO - Safe Torque Off (TUV certified) with option module
  • 460VAC: three-phase up to 150 hp
  • IP20 with NEMA 1 conduit box options (not required for NEMA 4X IP66)
  • Speed and torque control down to 0 (zero) rpm
  • Precision of 0.01% for speed control
  • DIN rail (35mm), A, B, and C frame, or surface mounting with screws on all frame sizes; Frame F and G frames can be flange mounted
  • Same programming as other WEG VFDs
  • Built-in SoftPLC
  • 0 to 500 Hz output frequency
  • 2.5 to 15 kHz adjustable switching frequency (5 kHz standard)
  • PID with sleep mode
  • Flying start / ride-through
  • Built-in 24VDC power supply (max. 150 mA)
  • Built-in RS-485 (Modbus RTU) communication
  • Plenty of built-in I/O, expandable with option modules
  • Control features: Linear and "S" ramp acceleration and deceleration, local/remote control, DC braking, torque boost, motor slip compensation, electronic pot, preset speeds, adjustable V/Hz profile, maximum and minimum adjustable frequency limits, two skip frequencies, adjustable output current limit, JOG, ride-thru, flying start and PID regulator
  • Keypad with backlight, with main display line, secondary display line and bar graph display
  • CFW500 NEMA 4X drives are available with or without integral, locking disconnect
  • CFW500 NEMA 4X drives can operate AC induction or permanent magnet AC motors (PMAC).

Starting at $281.00

MORE ABOUT CFW500

WEG CFW320 AC Drives

WEG CFW320 AC Drives

These high-performance variable frequency drives (VFDs) are super compact and easy to install, configure and program.

  • 1/4 to 1.5 hp, 120V (single-phase input)
  • 1/4 to 3 hp, 230V (single-phase input)
  • 1/4 to 5 hp, 230V (three-phase input)
  • 1/2 to 10 hp, 460V (with or without dynamic braking)
  • Scalar (V/Hz) or sensorless vector control modes
  • Built-in keypad display (with optional remote keypad)
  • Optional memory module for easy project transfer
  • DIN-rail or surface mount
  • Generous built-in I/O:
  • 4 digital input points, 1 relay output point, 1 analog output channel
  • Optional communications modules
  • Ethernet-Dual-port EtherNet/IP or Modbus TCP, RS-232 Modbus RTU, RS-485 Modbus RTU, USB (config & programming only)
  • Zero-Stack mounting; no heat dissipation space required beside/between adjacent drives
  • cUL, CE
  • For 120V/230V applications that don't require Ethernet communications, the CFW320 provides all the same features at a reduced price point.

Starting at $200.00

MORE ABOUT WEG CFW320

Toshiba AS3 Drives

Toshiba AS3 AC Drives

Toshiba is a trusted name in power electronics with a proven track record in the industry. They are built with high-quality construction and long-lasting durability. Toshiba is a name that stands above some of the most prominent brands in the VFD industry. Now available from AutomationDirect and supported by our worldclass technical support team. The Toshiba AS3 VFD is an adjustable speed drive packed with features that, on competing products, require buying optional modules.

The AS3 drives are designed to emphasize built-in communications and access to real-time data.

  • Offered in sizes from ½ to 300hp, 460 VAC
  • NEMA 1 enclosure
  • Heavy-duty overload rating of 150%
  • Eight programmable digital inputs
  • Three programmable relay outputs: one form-C relay output
  • Three programmable analog inputs: one 4-20mA,one 0-10 VDC, and one -/+ 10 VDC
  • Embedded STO Safety Terminal Compliant with IEC 61800-5-2 and SIL3 level in IEC 61508
  • 2- or 4-wire RS485
  • Built-in dual port Ethernet supporting EtherNet/IP and Modbus TCP
  • Embedded web server
  • Real-time clock for past trip monitoring or calendar functionality
  • QR code display for additional parameter information or fault code troubleshooting
  • UL Type 1 up to 100hp
  • Ambient temperature 14° to 122° F (-10° to 50°C) or 140°F (60°C) with derating
  • Altitude up to 1000 meters without derating
  • 95% non-condensing humidity rating
  • Advanced LCD keypad with capacitive touch wheel
  • Save, restore, and clone multiple drive systems
  • Built-in dynamic braking circuit up to 100hp
  • DC link reactor built-in
  • Free ASD Pro software for configuration
  • Built-in function block program sequencer
  • Multiple-loop PID control
  • Pump control
  • Permanent magnet AC motor control supported
  • Industry 4.0/IoT supported
  • Optional EtherCAT communications supported
  • Supports up to 3 embedded option modules
  • Three-year warranty when paired with Toshiba motors

Starting at $610.00

MORE ABOUT TOSHIBA AS3

Advantages of AC Drives

  • Save energy - Significant energy savings can be realized in many fan and pump applications that previously used dampers or ON/OFF control: AC drives allow motor speed to be fine-tuned to the process.
  • Reduce start up current - controlling the inrush current at motor start-up allows the use of smaller fuses, and reduces electrical peak load.
  • Reduce mechanical stress - controlled/smooth starting and stopping minimize mechanical shock and wear and tear on the system.
  • Power factor - Motors have very poor power factors (especially at light loading). Drives significantly increase power factor (even at light loading) and can eliminate the need for power factor correction capacitors and/or utility power factor charges.
  • Variable Speed and integrated functionality - AC drives can vary motor speed and direction by operator input (keypad buttons/speed control knob) or by digital and analog inputs (from pushbuttons/switches/pots or PLC outputs). Basic machine control can sometimes be performed in the drive (limit switches/sensors can be wired to the drive's inputs to control motor speed or direction).