FedEx priority packages, in transit from ADC, may experience delivery delays due to service disruptions at FedEx's Memphis hub last night (Oct 29th).
View FedEx Service Alerts for updated information. We apologize for the inconvenience this weather issue may cause.
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
Filter Results Clear All
You've selected:
> Drives & Soft Starters > AC Motor Soft Starters
  •   Shop  
  •   Overview  
  •   In Depth  
Soft Starters Home AC Drives Home Select an AC Drive DC Drives Home
 
Stellar
Full-Featured SR55 Series Basic SR35 Series Compact SR22 Series
Weg
SSW900 Series SSW07 Series SSW05 Series

Stellar Full-Featured Soft Starters

Stellar SR55 Soft Starters

Starting at $1,066.00

Fully Digital with Touchscreen, 3-Phase Soft Starters

SR55 soft starters are fully digital, and use thyristors in all three motor phases for controlled reduced voltage motor starting and stopping. SR55 series starters have an Automatic Application Setup that fully configures the starter for a specific application with one entry. And the SR55 series has built-in internal bypass relays and patented iERS (intelligent Energy Recovery System) that reduces energy costs when used on lightly loaded and oversized motors.

Features:

  • 17-477A @ 200-480VAC
  • 24VDC, 110VAC, or 230VAC selectable control voltage
  • Internally bypassed during run
  • Fully programmable, full three-phase motor control
  • Built-in SCR failure protection, full motor overload protection
  • Full data logging (fault records, motor current, operational status, etc.)
  • Easily and separately adjustable motor start and stop times
  • iERS (intelligent Energy Recovery System) saves energy on lightly-loaded motors
  • Can be connected 'in-the-delta', allowing use of a smaller Soft Starter
  • Can be used for motor reversing (with external contactors)
  • Touchscreen with easy-to-navigate menu structure and quick automatic application set up
  • Can be used with local or remote control
  • Integrated Modbus RTU, or optional Modbus TCP or EtherNet/IP communication
  • Configure and view parameters as well as view logs using StellarLink software

Stellar SR35 Soft Starters

Starting at $547.00

Basic Soft Starters Suitable For Most Applications

The Stellar SR35 series is an ideal substitute for a Star/Delta starter that provides easy setup and configuration through the built-in menu as well as the ability to store and load to/from a USB drive for quick duplication of parameters. Automatic application configuration is supported to reduce configuration time but custom configuration is also supported. The SR35 soft starters use thyristors on two of the main phases for controlled reduced voltage motor starting and stopping, then switch to internal bypass contacts for efficient running at rated speed.

The SR35 series offers many optional accessories to improve upon this already versatile soft starter such as increasing the supported starts per hour from 5 to 40 by adding an optional fan or expanding upon the built-in I/O by adding the optional auxiliary I/O module.

Features:

  • 17-361A @ 208-230/460/575 VAC
  • 1.5-242A @110-120/220-240 VAC single-phase
  • 24 VDC control power, 110-230 VAC with optional SR35-PSU
  • Fully programmable, full three-phase motor control
  • 24 VDC (110-230 VAC with SR35-PSU) for 2 built-in digital inputs, 2 built-in relay outputs
  • Optional module adds additional 2 DC inputs and 2 relays outputs as well as PTC Thermistor
  • Modbus RTU communications supported
  • Internal bypass contacts for Run
  • Easily programmed to adjust motor start voltage and start and stop times
  • Viewable fault history
  • Optional remote keypad
  • Suitable for a wide variety of motor loads
  • IP20 (up to SR35-192 with finger guards installed)
  • Bult-in electronic motor overload
  • Configure and view parameters as well as view logs using StellarLink software
  • Two year warranty

Stellar SR22 Soft Starters

Starting at $207.00

Simple, Compact 3-Phase Soft Starters

The Stellar SR22 series is a low-cost family perfect for use in applications where space is a concern. The SR22 soft starters use thyristors for controlled reduced voltage motor starting and stopping, then switch to internal bypass contacts for efficient running at rated speed. 3-potentiometer setup (Start Voltage, Start Time, and Stop Time) make installation and commissioning easy.

Features:

  • 5-40A @ 208-460V
  • 5-40A @ 110-240V single-phase
  • 24 VDC control voltage
  • 24 VDC (110-230 VAC with SR35-PSU) for 2 built-in digital inputs, 2 built-in relay outputs
  • Easily and separately adjustable motor start and stop times
  • Two-phase control
  • Internal bypass contacts for run
  • DIN rail mounting
  • Two standard-size widths: 45 & 55 mm
  • Six error/trip indications: AC Supply, Control Supply, Overheated, Bypass Failure, Shear Pin, Overcurrent
  • Two-year warranty

Weg SSW900 Soft Starters Weg SSW900 Modules

Starting at $1,039.00

SSW900 Series, 10A - 950A

Combining convenience and innovation, the WEG SSW900 series is the right choice for complete motor protection and start/stop control. Developed for industrial or professional use, this line of soft starters allows easy and simple access to the configuration settings and application data. The SSW900 offers numerous advancements over similar soft starters in both functionality and ease of use.

Using a well-structured menu interface, the SSW900 series provides an unprecedented experience of interactivity with the user, allowing adjustments and configurations with online parameter help right on the HMI. In addition, event logs with a date and time, and setup assistant are available. The equipment has a built-in bypass, which contributes to extending the life of the soft starter, optimizes space by eliminating the need for external contactors, and reduces heat dissipation inside electric panels.

Features:

  • 10 to 950 A @ 220-575VAC
  • Advanced keypad with intuitive setup
  • Optional software setup with free WEG WPS software (the same software used for all WEG motor control products)
  • Standard connection (3 wires) or Inside Delta connection (6 wires) (130A and higher models only)
  • Ample built in I/O with detachable terminals for easy wiring
  • Integral motor thermal protection
  • Robust design allows operation at 55 °C ambient temperature without current derating on models up to 412A
  • Fire mode
  • Built-in bypass
  • Programmable protections for line-side short circuit, motor overload, underload, overvoltage, undervoltage, voltage imbalance between phases, and phase sequence
  • Thermal protections through built in PTC input or optional PT100 card for RTD connection
  • Bypass protections (overcurrent, undercurrent, and failure in the bypass contactor opening)

Weg SSW900 Callouts
Weg SSW900 Keypad

Weg SSW07 Soft Starters

Starting at $855.00

WEG SSW07 Series, 17A - 412A

The WEG SSW07 series soft starters, with DSP (Digital Signal Processor) control, are another option as a substitute for a Star/Delta starter. The SSW07 was designed to provide great performance on motor starts and stops with an excellent cost-benefit ratio. With a simplified setup, the SSW07 ensures start-up activities and daily operations go smoothly. The SSW07 is also compact, optimizing space in electric panels.

Features:

  • Universal voltage (220-575 VAC)
  • Built-in run rated (AC1) bypass contactor
  • Significant reduction of mechanical stresses through the coupling and transmission devices (gearboxes, pulleys, gears, conveyors, etc.) during the start
  • Easy operation, setup, maintenance and installation
  • Operates in environments up to 131°F (55°C) without current reduction
  • Built-in electronic overload relay
  • Limitation of voltage drop during start
  • Conformal coated circuit boards
  • Option modules available for Serial communications, Remote HMI, or PTC input.
  • Compatible with free WPS software (serial comms module required)

Weg SSW07 Callouts
Weg SSW05 Soft Starters

Starting at $392.00

WEG SSW05 Series, 10A - 85A

The WEG SSW05 series compact, fully digital soft starters with a state-of-the-art DSP (Digital Signal Processor) controller. Simple set-up and operation are assured since all parameters and set-up selections are made via DIP switches and potentiometers. Status LEDs alert the user of the operational status of the SSW05. Simplicity, ease of set-up, and the small panel assure quick and easy installation and operation. The SSW05 can fit into the same space as many across the line motor starters and can control motors with an FLA from 10 to 85 amps.

Features:

  • 208-480 VAC, 50/60 Hz input power supply
  • Duty cycle: 300% rated current for 10 seconds, 4 starts per hour
  • Built-in bypass contactor
  • Adjustable acceleration and deceleration ramps (1-20 sec)
  • Adjustable pedestal voltage (30-80% of line voltage)
  • Protective features: Motor overload, Overcurrent and locked rotor, SCR overload and Phase loss and phase sequence
  • DIN rail or direct mount
  • Optional remote keypad