AC Line Reactors
Line reactors are an option to protect and optimize any AC drive and motor installation. Input line reactors provide many benefits to AC drives, including less nuisance tripping, reduced drive downtime, improved power factor, increased drive life, and sensitive equipment protection.
When used on the load side between the AC drive and the motor, reactors decrease voltage spikes between the motor and drive, increasing the reliability and longevity of both. Recommended for load-side applications with wiring lengths of 100 feet or less.
Starting at
$60.00
AC Line Reactors Features
- Voltage support of 120 VAC and 230 VAC single-phase; 230, 460, and 575 VAC three-phase
- Sizes up to 361 Amps
VFD Output Filters
VTF series output (dV/dt) filters provide protection against harmful reflected waves between the VFD output and AC motor. These are recommended for any application when motor protection is critical or for any motor wiring distance from 100-1,000 feet. The filters ensure voltage spikes are limited to below 1,000 V.
Output filters also provide other benefits, such as reduced motor heating, increased motor bearing life, and reduced common mode current.
Starting at
$368.00
VFD Output Filters Features
- Voltage support of 208-600 VAC
- Sizes up to 362 Amps
- NEMA1 versions available for mounting outside of the panel
GS Brake Resistors
Brake resistors are used to increase the braking torque of the AC drive, for frequently repeated ON-OFF cycles of the AC drive, or for decelerating a load with large inertia. Brake resistors are compatible with various AC drives (check specifications for selection).
Starting at
$17.00
GS Brake Resistors Features
- Available power ratings from 80 W to 9.6 kW
- Resistance ratings from 3.3 to 750 Ohms
- Available in encapsulated, panel mount, and in a NEMA 1 enclosure with temperature switch
Crohm Brake Resistors
CROHM brake resistors are designed and manufactured in the USA with ISO 9001 certification. They can be used with any AC drive up to 600 V (check specifications for selection). These resistors come enclosed in a NEMA 1 enclosure and include a built-in temperature switch.
Starting at
$156.00
Crohm Brake Resistors Features
- Available power ratings from 240 W to 18 kW
- Resistance ratings from 3.7 to 400 Ohms
- Stainless steel bus bars
- Pre-wired terminal blocks
- CSA compliance to CSA 22.2 and UL 508 standard
- CE compliant