Machine and Embedded Control - PLCs: The Do-more Series PLC is the next generation programmable controller, with a powerful, intuitive set of new programming tools, built on a strong PLC foundation that makes control applications easier to implement. This is a Control Engineering 2013 Engineers' Choice Award winner.
ABB EC: Do-more H2 Series PLC Machine and Embedded Control - PLCs: The Do-more Series PLC is the next generation programmable controller, with a powerful, intuitive set of new programming tools, built on a strong PLC foundation that makes control applications easier to implement. This is a Control Engineering 2013 Engineers' Choice Award winner.
The Do-more Series PLC is the next generation programmable controller, with a powerful, intuitive set of new programming tools, built on a strong PLC foundation that makes control applications easier to implement. This is a Control Engineering 2013 Engineers' Choice finalist.The Do-more H2 series PLC is the next generation programmable controller built on a strong PLC foundation that makes control applications easier to implement. It's super fast and has lots of memory and embedded Ethernet.
Do-more CPUs can process up to 2,000 PID loops directly. Select from various control modes including automatic, manual, and cascade control; a wide variety of alarms includes process variable, rate of change, and deviation. Loop operation parameters (process variable, setpoint, setpoint limits, etc.) are stored in V-memory, allowing easy access from operator interfaces or human machine interfaces (HMIs). The Do-more Designer PLC programming software provides easy-to-use setup menus; auto tuning reduces setup and maintenance time. The CPU uses the auto tuning feature to automatically determine near optimum loop settings. Do-more Designer can download a new version of your code into the Do-more CPU and seamlessly switch to it at the beginning of the very next scan, eliminating any pause that may wreak havoc on the operation of your machine or process. The Do-more CPUs are lightning fast (executing a 1 k Boolean program in just 0.2 ms) âabout 20x faster than the DL205 processorsâ and for a fraction of the cost.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings