AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > Do-more H2 & T1H PLCs (Micro Modular & Stackable)
  •   Shop  
  •   Overview  
  •   In Depth  
Do-more Home Download Free Software
 
Features
Top 11 Ways You Can Do More with this PLC Serial Communications Ethernet Communications High Speed Modules Hign Speed Inputs Motion Control Remote I/O Free Online Training
Free Software
Simulator Auto-Discover I/O Communications Powerful Math Monitoring & Troubleshooting Memory Management Program Management Project Management Security Download the FREE software
Hardware
H2 CPUs T1H CPUs Bases AC I/O Modules DC I/O Modules AC & DC I/O Modules Analog I/O Modules Specialty Modules Go to ZIPLink Selector Tool
Videos

Do-more Rack vs Stackable

Do-more® PLC: T1H CPUs


Learn More: Download the complete T1H Catalog section here

Do-more Programmable Logic Controller - T1H CPUs

The Do-more T1H series CPUs are the new "brains" for the time-tested Terminator Field I/O hardware. The chip set inside includes the exact same processor as is used in the Do-more H2 series. The feature set for these CPUs is identical. Your ladder code is even portable between the two hardware platforms.

Both CPUs Offer:

  • Over 1Mb total memory

  • Program/monitor/debug over any embedded communication port.

  • Support for up to 256 I/O locally and thousands more with optional Ethernet remote expansion racks.

  • Power supply modules are available for AC or DC power input. Add additional power supplies in-line with Terminator I/O modules as needed to power the modules AND to supply isolated 24 VDC power for field devices.

  • 28 Terminator option analog and high-speed counter modules are available, from discrete and analog to high-speed counting

NOTE: Note: Do-more CPUs are programmed with the new Do-more Designer software. DirectSOFT, and ladder programs developed with DirectSOFT, are not compatible with these CPUs

2000 PID Loops with Auto-tuning

The Do-more H2 CPUs can process up to 2000 PID loops directly in the CPU. You can select from various control modes including automatic, manual, and cascade control. There are also a wide variety of alarms including Process Variable, Rate of Change, and Deviation. The loop operation parameters (Process Variable, Setpoint, Setpoint Limits, etc.) are stored in V-memory, which allows easy access from operator interfaces or Human Machine Interfaces (HMIs).

Setup is accomplished with easy-to-use setup menus and monitoring views in the Do-more Designer PLC programming software. The auto tuning feature is easy to use and can reduce setup and maintenance time. The CPU uses the auto tuning feature to automatically determine near optimum loop settings.

Optimized Instruction Set

The Do-More instruction set was developed by listening to our customers' needs and requests, with flexibility and ease of use as our goals. Download the free software today and take a look at these powerful and easy-to-use instructions.

True Bumpless Run-time Editing

Do-more Designer can download a new version of your code into the Do-more CPU and seamlessly switch to it at the beginning of the very next scan. There is no need for any pause (however brief) that can wreak havoc on the operation of your machine or process.

11 Ways You Can Do More with this PLC!

There are two Do-more T1H CPUs:

T1H-DM1 T1H-DM1 [ $523.00]

  • (1) USB programming port

  • (1) Full-duplex serial port

[specs PDF]

T1H-DM1E T1H-DM1E [ $684.00]

  • (1) USB programming port

  • (1) Full-duplex serial port

  • (1) Ethernet Port

[specs PDF]

Fast Scan Time

The Do-more CPUs are lightning fast (executing a 1k Boolean program in just 0.2ms) – about 20x faster than the DL205 processors.

Free Online PLC Training!

Get absolutely free online PLC training through our training partner Interconnecting Automation at www.automationdirect.com/plc-training. This free training encompasses basic PLC fundamentals as well as Do-more Designer specific topics.

Check-out all the Do-more® Videos

Do-more Overview Video
Do-more Overview Video
Do-more Overview Video
Quick Start
Quick Start
Quick Start
Helpful Hints
Helpful Hints
Helpful Hints
Accurate Simulator
Accurate Simulator
Accurate Simulator
Powerful Math Instruction
Powerful Math Instruction
Powerful Math Instruction
Data View Window
Data View Window
Data View Window
Trend View Window
Trend View Window
Trend View Window
Serial Ports
Serial Ports
Serial Ports
Use a C-more HMI Display
Use a C-more HMI Display
Use a C-more HMI Display
Connect a BarCode Scanner
Connect a BarCode Scanner
Connect a BarCode Scanner
Intro to Stage Programming
Intro to Stage Programming
Intro to Stage Programming
How to Update the Firmware
How to Update the Firmware
How to Update the Firmware

Do-more Motion Control Videos

Do-more Dynamic Motion
Do-more Dynamic Motion
Do-more Dynamic Motion
Do-more Motion Config and JOG
Do-more Motion Config and JOG
Do-more Motion Config and JOG
Motion Hardware Setup
Motion Hardware Setup
Motion Hardware Setup
Motion Using Limits
Motion Using Limits
Motion Using Limits
Trapezoid Moves
Trapezoid Moves
Trapezoid Moves
Motion Using Encoders
Motion Using Encoders
Motion Using Encoders

Do-more with ViewMarq Message Display

Send Short ASCII Messages
Send Short ASCII Messages
Send Short ASCII Messages
Send Long ASCII Messages
Send Long ASCII Messages
Send Long ASCII Messages
Read ASCII Status Replies
Read ASCII Status Replies
Read ASCII Status Replies
Do-more Send Variable Data
Do-more Send Variable Data
Do-more Send Variable Data

User Application Stories
Encompassing all AutomationDirect PLCs

  • Theater Automation
  • Amphibious Dredging
  • Power Company
  • Chemical Monitoring
  • Biodiesel Production
  • Alaskan Hatchery
  • Micro-Scale Hydroelectric
  • Automated Bakery
  • Wastewater Treatment
  • Volatile Material Handling
  • Ion Generator
  • Recycling Plant
  • All app stories

Helpful PLC guides

  • PLC Selection Guide
  • PLC Part Number system
  • ISO 9001/UL/CUL/EU Agency Compliance Documents
  • Automation Terms Dictionary
  • Sinking / Sourcing concept
  • PLC Communication Protocols
  • Unlimited Access to FREE PLC Training
  • System Integrator Program Details - Integrators in your area
  • Programming Cables Technical Specs
  • PLC AutoCAD Drawings list (zip files)
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info