Do-more® PLC: AC & DC I/O Modules
Several bases & modules are available for the 205 Series | Download 205 Specs (pdf - 29.2 MB)
The 205 series offers relay output modules in 4, 8 and 12-point versions, including:
4-point relay output modules
- D2-04TRS [$104.00] - 4 pt. 5-30 VDC or 5-240 VAC isolated relay output module, 4 Form A (SPST) relays, 4 commons, 4A/point, 8.0A/module, replaceable fuse, removable terminal
[specs PDF]
8-point relay output modules
- D2-08TR [$104.00]- 8 pt. 5-30 VDC or 5-240 VAC relay output module, 8 Form A (SPST) relays, 1 common (2 common terminals), 1A/point, 4.0A/module, replaceable fuse, removable terminal
[specs PDF]
- F2-08TR [$135.00]- 8 pt. 12-28 VDC or 12-250 VAC relay output module, 8 Form A (SPST) relays, 2 isolated commons, 10A/common max., no fuses, removable terminal
[specs PDF]
- F2-08TRS [$182.00]- 8 pt. 12-28 VDC or 12-240 VAC relay output module, 5 Form A (SPST) relays, 3 Form C (SPDT) relays. 8 isolated commons, 7A/point max., no fuses, removable terminal
[specs PDF]
12-point relay output modules
- D2-12TR [$166.00] - 12 pt. 5-30 VDC or 5-240 VAC relay output module, 12 Form A (SPST) relays, 2 commons, 1.5A/point max., 3.0A/common, 2 replaceable fuses, removable terminal
[specs PDF]
Combo relay output modules
Check-out all the Do-more® Videos
Do-more Motion Control Videos
Do-more with ViewMarq Message Display
User Application Stories
Encompassing all AutomationDirect PLCs
- Theater Automation
- Amphibious Dredging
- Power Company
- Chemical Monitoring
- Biodiesel Production
- Alaskan Hatchery
- Micro-Scale Hydroelectric
- Automated Bakery
- Wastewater Treatment
- Volatile Material Handling
- Ion Generator
- Recycling Plant
- All app stories
Helpful PLC guides
- PLC Selection Guide
- PLC Part Number system
- ISO 9001/UL/CUL/EU Agency Compliance Documents
- Automation Terms Dictionary
- Sinking / Sourcing concept
- PLC Communication Protocols
- Unlimited Access to FREE PLC Training
- System Integrator Program Details - Integrators in your area
- Programming Cables Technical Specs
- PLC AutoCAD Drawings list (zip files)