Do-more® PLC: DC I/O Modules
Several bases & modules are available for the 205 Series | Download 205 Specs (pdf - 29.2 MB)
The 205 Series offers DC I/O modules in several configurations. Modules range from 4 to 32 points and 5-15, 12-24 or 24 VDC. Download the DC I/O Specs - PDF here. Available DC I/O modules include:
4-point modules
- D2-04TD1 [$103.00] - 4 pt. 12-24 VDC current sinking output module, 1 common (4 common terminals),4.0A/point, 8.0A/module, fused per point (non-replaceable), removable terminal
[specs PDF]
8-point modules
- D2-08ND3 [$81.00] - 8 pt. 12-24 VDC current sinking/sourcing, 1 common (2 common terminals), removable terminal
[specs PDF]
- D2-08TD1 [$87.00] - 8 pt. 12-24 VDC current sinking output module, 1 common (2 common terminals), 0.3A/point, 2.4A/module, fused per common (non-replaceable), removable terminal
[specs PDF]
- D2-08TD2 [$86.00] - 8 pt. 12-24 VDC current sourcing output module, 1 common (2 common terminals), 0.3A/point, 2.4A/module, fused per common (non-replaceable), removable terminal
[specs PDF]
16-point modules
- D2-16ND3-2 [$137.00] - 16 pt. 24 VDC current sinking/sourcing 2 commons (isolated), European type removable terminal
[specs PDF]
- D2-16TD1-2 [$152.00] - 16 pt. 12-24 VDC current sinking output module, 1 common (2 common terminals), 0.1A/point, 1.6A/module, no fuse, European type removable terminal
[specs PDF]
- D2-16TD2-2 [$152.00] - 16 pt. 12-24 VDC current sourcing output module, 1 common (2 common terminals), 0.1A/point, 1.6A/module, no fuse, European type removable terminal
[specs PDF]
32-point modules
- D2-32ND3 [$190.00] - 32 pt. 24 VDC current sinking/sourcing 4 commons (isolated). Requires one connector, sold separately.
[specs PDF]
- D2-32ND3-2 [$190.00] - 32 pt. 5-15 VDC current sinking/sourcing 4 commons (isolated). Requires one connector, sold separately.
[specs PDF]
- D2-32TD1 [$193.00] - 32 pt. 12-24 VDC current sinking output module, 4 commons (isolated), 0.1A/point, 3.2A/module, no fuse. Requires one connector, sold separately.
[specs PDF]
- D2-32TD2 [$193.00] - 32 pt. 12-24 VDC current sourcing output module, 4 commons (isolated), 0.1A/point, 3.2A/module, no fuse. Requires one connector, sold separately.
[specs PDF]
Combination discrete modules
Check-out all the Do-more® Videos
Do-more Motion Control Videos
Do-more with ViewMarq Message Display
User Application Stories
Encompassing all AutomationDirect PLCs
- Theater Automation
- Amphibious Dredging
- Power Company
- Chemical Monitoring
- Biodiesel Production
- Alaskan Hatchery
- Micro-Scale Hydroelectric
- Automated Bakery
- Wastewater Treatment
- Volatile Material Handling
- Ion Generator
- Recycling Plant
- All app stories
Helpful PLC guides
- PLC Selection Guide
- PLC Part Number system
- ISO 9001/UL/CUL/EU Agency Compliance Documents
- Automation Terms Dictionary
- Sinking / Sourcing concept
- PLC Communication Protocols
- Unlimited Access to FREE PLC Training
- System Integrator Program Details - Integrators in your area
- Programming Cables Technical Specs
- PLC AutoCAD Drawings list (zip files)