AutomationDirect
Search
Login | Register
Accounts & Orders
Cart
1
$53.00

Recent Orders

View and Manage | Request Cancellation
Loading Order History
Loading...Loading...

Your Account

Account Home

Checkout   $53.00


  • My Orders
  • Product Returns (RMAs)
  • Pay Proforma Invoices
  • Pay Freights
  • Pay Invoices / Invoice Reprint
  • Quotes / Favs / BOMs
  • Packing List Reprint
  • Purchase History Reports
  • My Product Docs
  • Manage / Apply for Credit
  • Tax Exemption
| Direct Sales US & Canada | 800-633-0405 | About | Contact | Line Card
Products | Support
| Compare
  
Ordering Tools  
warning Cookies are not enabled on your browser.
Cookies are required for our site. Please enable cookies in your browser preferences to continue.
Our offices will be closed on Friday, April 3rd in observance of Easter. Orders placed after cut-off times on Thursday will be processed and shipped on Monday, April 6th.
+
Navigation
+
Shopping Categories
  • Barcode / RFID / Vision
  • Bulk Wire & Cable
  • Cables (Terminated)
  • Circuit Protection / Fuses / Disconnects
  • Communications
  • Drives & Soft Starters
  • Enclosure Thermal Management & Lights
  • Enclosures & Racks
  • Field I/O
  • HMI (Human Machine Interface)
  • Hydraulic Components
  • Motion Control
  • Motor Controls
  • Motors
  • Pneumatic Components
  • Power Products (Electrical)
  • Power Transmission (Mechanical)
  • Process Control & Measurement
  • Programmable Controllers
  • Pushbuttons / Switches / Indicators
  • Relays / Timers
  • Safety
  • Sensors / Encoders
  • Stacklights
  • Structural Frames / Rails
  • Tools & Test Equipment
  • Valves
  • Water (Potable) Components
  • Wire & Cable Management
  • Wire & Cable Termination
  • Retired Products
+
Learn More
  • Brand Line Card
  • What's New
  • E-newsletter
  • Online PDF Catalog
  • Video Tutorials
  • Company Reviews
  • Learning Library
  • Affordable Training
  • Free Online PLC training
  • Cybersecurity
+
In Depth Product Sites
  • Programmable Logic Controllers
  • Productivity1000 PLCs
  • Productivity2000 PLCs
  • Productivity3000 PLCs
  • ProductivityCODESYS
  • LS Electric XGB Series PLCs
  • ProductivityOpen
  • CLICK PLCs
  • Do-more BRX PLCs
  • C-more Touch Panels
  • AC & DC Drives
  • Motion Control Components
  • Servos
  • StrideLinx
  • Pneumatics
+
Product Selectors &
Configuration Utilities
  • PLC Family Selector
  • P1000 PLC Systems
  • P2000 PLC Systems
  • P3000 PLC Systems
  • ProductivityCODESYS
  • CLICK PLC Systems
  • Do-more® BRX PLC Systems
  • LS-Electric® XGB PLC Systems
  • Productivity®Open Systems
  • Datalogic® Safety Light Curtains
  • LS-Electric® Servo Systems
  • Nitra® Pneumatic Grippers
  • Object Detection (Sensors)
  • PAL Controller Configurator
  • Precision Gearbox Selector
  • Protos X® Field I/O
  • Pyrometers Selector
  • Quadritalia® Modular Enclosures
  • Stellar® Soft Starters
  • Stepper System Selector
  • SureFrame T-slot Extrusion
  • SureMotion® XYZ Gantry
  • SureServo2® System Selector
  • SureStep® Linear Actuators
  • Timing Belts & Pulleys
  • Werma® Stacklights
  • ZIPLinks
Filter Results Clear All
You've selected:
> Programmable Controllers > Do-more H2 & T1H PLCs (Micro Modular & Stackable)
  •   Shop  
  •   Overview  
  •   In Depth  
Do-more Home Download Free Software
 
Features
Top 11 Ways You Can Do More with this PLC Serial Communications Ethernet Communications High Speed Modules Hign Speed Inputs Motion Control Remote I/O Free Online Training
Free Software
Simulator Auto-Discover I/O Communications Powerful Math Monitoring & Troubleshooting Memory Management Program Management Project Management Security Download the FREE software
Hardware
H2 CPUs T1H CPUs Bases AC I/O Modules DC I/O Modules AC & DC I/O Modules Analog I/O Modules Specialty Modules Go to ZIPLink Selector Tool
Videos

Do-more® PLC: Analog I/O Modules


Several bases & modules are available for the 205 Series | Download 205 Specs (pdf - 29.2 MB)


DL205 Analog I/OThe DL205 series hardware line offers a wide variety of analog modules, including thermocouple (16-bit) and RTD (16-bit). The modules support an incredible range of signals including 4-20 mA (sinking and sourcing), 0-5 V, 0-10 V, -5 V to +5 V, and -10 V to +10 V, allowing the controller to connect to almost any device including pressure transmitters, proportional valves, AC drives, panel meters and more. The 16-bit thermocouple module can also be configured to measure 16-bit input signals of -5 to +5 VDC, 0-156 mv, -156 mv to +156 mv.

Available modules include:

Analog Input Modules

  • F2-04AD-1F2-04AD-1 [ $403.00]
    4-channel 4-20 mA [spec PDF]
  • F2-04AD-2F2-04AD-2 [ $440.00]
    4-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V [specs PDF]
  • F2-04AD-1LF2-04AD-1L [ $199.00]
    4-channel 4-20 mA (uses 12VDC supply) [specs PDF]
  • F2-04AD-2LF2-04AD-2L [ $232.00]
    4-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V (uses 12 VDC supply)[specs PDF]
  • F2-08AD-1F2-08AD-1 [ $495.00]
    8-channel 4-20 mA [specs PDF]
  • F2-08AD-2F2-08AD-2 [ $525.00]
    8-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V [specs PDF]





Analog Output Modules

  • F2-02DA-1F2-02DA-1 [ $282.00]
    2-channel 4-20 mA [spec PDF]
  • F2-02DA-2F2-02DA-2 [ $295.00]
    2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10 V [specs PDF]
  • F2-02DA-2LF2-02DA-2L [ $163.00]
    2-channel 0-5 V, 0-10 V, -5 V to +5 V, -10 V to +10V (uses 12 VDC supply)[specs PDF]
  • F2-02-DAS-1F2-02DAS-1 [ $440.00]
    2-channel 4-20 mA, 16-bit isolated [specs PDF]
  • F2-02DAS-2F2-02DAS-2 [ $479.00] - 2-channel 0-5 V, 0-10 V 16-bit isolated [specs PDF]
  • F2-08DA-1F2-08DA-1 [ $535.00]

  • 8-channel 4-20 mA, sink/ source selectable [specs PDF]
  • F2-08DA-2F2-08DA-2 [ $530.00]
    8-channel 0-5 V, 0-10 V [specs PDF]

Analog Combination Input/Output modules

  • F2-4AD2DAF2-4AD2DA [ $566.00]- 4-channel in/ 2-channel out 4-20 mA [specs PDF]
  • F2-8AD4AD1F2-8AD4DA-1 [ $710.00]
    8 channel analog input module and 4 channel analog output module. [specs PDF]
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-20 mA.
    Outputs: 16 bit resolution, range: 4-20 mA, current sourcing.
    Note: This product is not supported by D2-230/D2-240/D2-250 CPUs and requires latest firmware for use in D2-250-1/D2-260 CPUs.
  • F2-8AD4DA-2F2-8AD4DA-2 [ $701.00]
    8 channel analog input module and 4 channel analog output module. [specs PDF]
    Inputs: Selectable 16 bit, 14-bit, or 12-bit resolution, range: 0-5 VDC, 0-10 VDC.
    Outputs: 0-5 VDC at 15 bit resolution, 0-10 VDC at 16 bit resolution.
    Note: This product is not supported by D2-230/D2-240/D2-250 CPUs and requires latest firmware for use in D2-250-1/D2-260 CPUs.

Temperature

  • F2-04RTDF2-04RTD [ $539.00]
    4-channel RTD input; 0.15 C resolution [specs PDF]
  • F2-04THMF2-04THM [ $582.00]
    4-channel 16-bit; thermocouple and millivolt [specs PDF]

NOTES: New option modules may not be supported by CPUs purchased prior to the modules release.
Be sure to check for the latest firmware for your PLC. You can refer to the module specification page on our Web site for this information, or find it in our free catalog.
Here is the direct link to the Firmware Upgrade section of our Web site where you can find the firmware revision histories, the latest files and tools required to download the firmware into your CPU.

Check-out all the Do-more® Videos

Do-more Overview Video
Do-more Overview Video
Do-more Overview Video
Quick Start
Quick Start
Quick Start
Helpful Hints
Helpful Hints
Helpful Hints
Accurate Simulator
Accurate Simulator
Accurate Simulator
Powerful Math Instruction
Powerful Math Instruction
Powerful Math Instruction
Data View Window
Data View Window
Data View Window
Trend View Window
Trend View Window
Trend View Window
Serial Ports
Serial Ports
Serial Ports
Use a C-more HMI Display
Use a C-more HMI Display
Use a C-more HMI Display
Connect a BarCode Scanner
Connect a BarCode Scanner
Connect a BarCode Scanner
Intro to Stage Programming
Intro to Stage Programming
Intro to Stage Programming
How to Update the Firmware
How to Update the Firmware
How to Update the Firmware

Do-more Motion Control Videos

Do-more Dynamic Motion
Do-more Dynamic Motion
Do-more Dynamic Motion
Do-more Motion Config and JOG
Do-more Motion Config and JOG
Do-more Motion Config and JOG
Motion Hardware Setup
Motion Hardware Setup
Motion Hardware Setup
Motion Using Limits
Motion Using Limits
Motion Using Limits
Trapezoid Moves
Trapezoid Moves
Trapezoid Moves
Motion Using Encoders
Motion Using Encoders
Motion Using Encoders

Do-more with ViewMarq Message Display

Send Short ASCII Messages
Send Short ASCII Messages
Send Short ASCII Messages
Send Long ASCII Messages
Send Long ASCII Messages
Send Long ASCII Messages
Read ASCII Status Replies
Read ASCII Status Replies
Read ASCII Status Replies
Do-more Send Variable Data
Do-more Send Variable Data
Do-more Send Variable Data

User Application Stories
Encompassing all AutomationDirect PLCs

  • Theater Automation
  • Amphibious Dredging
  • Power Company
  • Chemical Monitoring
  • Biodiesel Production
  • Alaskan Hatchery
  • Micro-Scale Hydroelectric
  • Automated Bakery
  • Wastewater Treatment
  • Volatile Material Handling
  • Ion Generator
  • Recycling Plant
  • All app stories

Helpful PLC guides

  • PLC Selection Guide
  • PLC Part Number system
  • ISO 9001/UL/CUL/EU Agency Compliance Documents
  • Automation Terms Dictionary
  • Sinking / Sourcing concept
  • PLC Communication Protocols
  • Unlimited Access to FREE PLC Training
  • System Integrator Program Details - Integrators in your area
  • Programming Cables Technical Specs
  • PLC AutoCAD Drawings list (zip files)
Contact, Connect & More
Sign Up
to receive:
FREE e-Newsletter
sign up today!
Connect With Us
Social Media Channels:
linkedin    facebook    x    instagram    youtube
Company Information
About Us
Brand Line Card
System Integrator Program
International Sales
Panel Builder Program
Site Help
Company Reviews
Download Price List
Contact Us
Contact Options
1-800-633-0405
Monday - Friday
9 a.m. - 6 p.m. ET
excluding holidays
Career Opportunities
Voted #1 mid-sized employer in Atlanta
We're a great place to work!
Check out our job openings

Need Training?
Affordable Training by Interconnecting Automation
Free Online PLC Training
FREE Video Tutorials
Information & News
What's New / In The News
FREE e-Newsletter
Automation Notebook
Product Literature
White Papers
News, Product and Training Bulletins
E-Books
Shop with confidence
Checked   Safe & Secure
payment methods


We accept VISA, MasterCard, Discover, American Express, PayPal or company purchase orders.
AutomationDirect

BBB Accredited

Voted #1 mid-sized employer in Atlanta
Check out our job openings

Copyright © 1999-2026 AutomationDirect.  ALL RIGHTS RESERVED.
Site Map     Send Us your Feedback     Unsubscribe     Email Preferences     Legal & Business Policies     YouTube Terms of Service
Clear login credentials



Back to Top


spinner Updating...
Info