CLICK series controllers reliably execute logic and communications for small applications. CLICK PLUS PLCs offer the simplicity of the original CLICK plus advanced communications, motion control, and more. Additional I/O modules are available for CPU option slots or expansion I/O.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Category Selection
Avoid controller overkill and get the simple control you need, for less:
(click to enlarge)
FREE streamlined software with 25 straightforward ladder instructions
for control that gets right to the point.
(click to enlarge)
The CLICK PLUS PLC series combines the simplicity of the original CLICK with advanced features you wouldn't expect from a simple low-cost controller. Data logging, multi-axis motion control, Wi-Fi connectivity, MQTT communication, and increased security measures are just a few of the impressive features offered with this controller. (For lower cost and basic features, see the CLICK series.)
For part listings and specifications, go to Shop Now
CLICK PLUS CPUs contain the processing power and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. CLICK PLUS CPUs are extremely versatile and can stand as complete PLC systems with over 400 stand-alone PLC combinations possible using CLICK PLUS option module(s).
Power supplies provide the DC power needed for proper controller operation. Any 24VDC power supply can be used to power the CLICK PLUS PLC. Two 24VDC power supplies designed to work specifically with CLICK PLUS CPUs are available, with up to 1.3A of output current.
CLICK PLUS CPUs feature built-in option module slots that can be used to customize the I/O for a particular application. CPU option slot modules provide for a more versatile stand-alone controller with analog, discrete (high-speed capable), and relay combination option modules available. A serial communication option slot module is also offered for serial-heavy applications.
When a system requires more I/O than what is offered with the CLICK PLUS CPU option slot modules, stackable I/O modules can be used to expand the total system I/O count. A variety of discrete, analog, and temperature signals are available.
The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.
To use the wireless feature of the CLICK PLUS PLCs, an antenna must also be purchased. Two versions of 2.4GHz antennas are available.
Accessories for the CLICK PLUS PLC system include terminal blocks, replacement batteries, programming cables, and microSD cards. The CLICK programming software can be downloaded for free; a software USB drive is available for purchase if needed.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings